Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineExhaust SystemIntake ComponentsAir Shut-Off Valves4P-8021: 6.4mm Thick Air Shutoff Valve
Home
EngineExhaust SystemIntake ComponentsAir Shut-Off Valves
4P-8021: 6.4mm Thick Air Shutoff Valve
4P-8021: 6.4mm Thick Air Shutoff Valve

Shop Cat® part 6.4 mm air shutoff valves. Reliable solutions guarantee efficiency and durability for industrial applications.

Brand: Cat

Product Images
4P-8021: 6.4mm Thick Air Shutoff Valve
4P-8021: 6.4mm Thick Air Shutoff Valve
4P-8021: 6.4mm Thick Air Shutoff Valve
4P-8021: 6.4mm Thick Air Shutoff Valve
4P-8021: 6.4mm Thick Air Shutoff Valve

Shop Cat® part 6.4 mm air shutoff valves. Reliable solutions guarantee efficiency and durability for industrial applications.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Silicone / MQ / VMQ / PMQ Rubber
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models
Compatible Models
Engine - Machine
3408
Generator
SR4
Gen Set Engine
3406C3406B341234063408B3408C34083412C
Truck Engine
C-10C-12
Generator Set
3408C3412CC4.43406CC18
Marine Engine
3408B3408C3412CC1834123406B3406C3408
Engine - Industrial
3406B
Industrial Engine
C-12C-15C-10C-163176C34123456C183406E3406CC153126B340631963412C3408B3408C
Petroleum Engine
C15C183126BC-15C9C7
Petroleum Package
C18
View More
Engine - Machine
3408
Warranty Information
Return Policy
Parts diagram for 4P-8021
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
4P-80214P-8021
5H-11905H-1190
5N-38525N-3852
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4P-8021
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 4P-8021
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 4P-8021
Material: Silicone / MQ / VMQ / PMQ Rubber
View More
Compatible Models for part number 4P-8021

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3406B 3412 3406 3408B 3408C 3408 3412C

TRUCK ENGINE

C-10 C-12

GENERATOR SET

3408C 3412C C4.4 3406C C18

MARINE ENGINE

3408B 3408C 3412C C18 3412 3406B 3406C 3408

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 C-15 C-10 C-16 3176C 3412 3456 C18 3406E 3406C C15 3126B 3406 3196 3412C 3408B 3408C

PETROLEUM ENGINE

C15 C18 3126B C-15 C9 C7

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert