Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5N-2829: Sleeve Bearing (Bushing)
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings5N-2829: Sleeve Bearing (Bushing)
5N-2829: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
5N-2829: Sleeve Bearing (Bushing)
5N-2829: Sleeve Bearing (Bushing)
5N-2829: Sleeve Bearing (Bushing)
5N-2829: Sleeve Bearing (Bushing)
5N-2829: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 5N-2829

Units of Measure

USMetric
Inside Diameter (mm): 13.0
Inside Diameter (in): 0.5
Outside Diameter (mm): 22.0
Outside Diameter (in): 0.87
Overall Length (mm): 29.0
Overall Length (in): 1.13
Material: STEEL,Carbon Steel
Type: Straight Sleeve
View More
Compatible Models for part number 5N-2829

ENGINE - MACHINE

3408

GENERATOR

SR4

GEN SET ENGINE

3406C 3406B 3412 3406 3408B 3408C 3408 3412C

TRUCK ENGINE

C-10 C-12

GENERATOR SET

3408C 3412C C4.4 3406C C18

MARINE ENGINE

3408B 3408C 3412C C18 3412 3406B 3406C 3408 3406

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-12 C-15 C-10 C-16 3176C 3412 3456 C18 3406E 3406C C15 3126B 3406 3196 3412C 3408B 3408C

PETROLEUM ENGINE

C15 C18 3126B C-15 C9 C7

PETROLEUM PACKAGE

C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced