Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings4S-7492: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings4S-7492: Reusable Coupling
4S-7492: Reusable Coupling

Cat® XT Spiral Reusable Coupling - Straight Code 61

Brand: Cat

Product Images
4S-7492: Reusable Coupling
4S-7492: Reusable Coupling

Cat® XT Spiral Reusable Coupling - Straight Code 61

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 4S-7492

Units of Measure

USMetric
Connector: Reusable
Material: STEEL,Alloy Zinc,High Pressure Hose,Alloy Copper
Coating: Zinc Plated
Shape: Straight
Connector Type: -32 CODE 61 FLANGE
Length (mm): 140.0
Length (in): 5.51
Cut-Off Factor (mm): 68.0
Cut-Off Factor (in): 2.68
Recommended Hose Size (mm): 50.8
Recommended Hose Size (in): 2.0
Compatible With: SAE 100R12
Seal Type: Nbr 4j-0527, Fkm 291-8222
Description: Reusable Coupling 32XT3ES-R
Applications: Reusable Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 4S-7492

UNDERGROUND ART TRUCK

AE40 II AD45 AE40 AD40

WHEEL TRACTOR

650B 660B 633C 657B 651B 641B 666B

WINCH

59

WHEEL LOADER

988B 992C

TRACK-TYPE TRACTOR

D9L D10

ARTICULATED TRUCK

D350E D400E

RIPPER

10 9

WAGON

776

WHEEL SCRAPER

633D 639D

TRUCK

797 777

TRACTOR

776

EXCAVATOR

245 350-A 235B 235C 235

BULLDOZER

10C 9C 10S 9U 10U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced