Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges4T-2942: Bucket Cutting Edge
Home
Ground Engaging ToolsBucket Cutting Edges & Edge ProtectionBucket Cutting Edges
4T-2942: Bucket Cutting Edge
4T-2942: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Product Images
4T-2942: Bucket Cutting Edge
4T-2942: Bucket Cutting Edge
4T-2942: Bucket Cutting Edge
4T-2942: Bucket Cutting Edge
4T-2942: Bucket Cutting Edge

Cat® 19 mm Bolt-On Bucket Cutting Edge

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-2942
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4T-2942

Units of Measure

USMetric
Position: RH/LH
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Hole Size: 7/8-in Plow Bolt (25 mm square)
Thickness (mm): 19
Width (mm): 254
End 2 Hole Spacing (in): 6
End 1 Hole Spacing (mm): 152.4
Attachment Method: Bolt-On
End Shape 2: Straight
End Shape 1: Straight
Width (in): 10
End 2 Hole Offset (in): 2.717
End 2 Hole Spacing (mm): 152.4
Hole Quantity: 4
Edge Length (in): 23.433
Edge Shape: Continuous
End 1 Hole Spacing (in): 6
End 1 Hole Offset (in): 2.717
Edge Length (mm): 595.2
End 1 Hole Offset (mm): 69
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
End 2 Hole Offset (mm): 69
View More
Compatible Models for part number 4T-2942

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert