Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits4T-3051: Right Hand Straight Blade Cutting Edge End Bit
Home
Ground Engaging ToolsBlade Cutting Edges & End BitsBlade End Bits
4T-3051: Right Hand Straight Blade Cutting Edge End Bit
4T-3051: Right Hand Straight Blade Cutting Edge End Bit

Cat® Level Cut Dozer End Bit - RH

Brand: Cat

Product Images
4T-3051: Right Hand Straight Blade Cutting Edge End Bit
4T-3051: Right Hand Straight Blade Cutting Edge End Bit
4T-3051: Right Hand Straight Blade Cutting Edge End Bit
4T-3051: Right Hand Straight Blade Cutting Edge End Bit
4T-3051: Right Hand Straight Blade Cutting Edge End Bit

Cat® Level Cut Dozer End Bit - RH

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
4T-30514T-3051
4T-30524T-3052
4T-29724T-2972
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-3051
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4T-3051

Units of Measure

USMetric
Upper Hole Spacing (in): 4
Position: RH
Lower Hole Pattern: 3
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.748
Overall Length (in): 13.551
Lower Hole Spacing (in): 4
Hole Size: 5/8-in Plow Bolt (18 mm square)
Upper Hole Spacing (mm): 101.6
Lower Hole Spacing (mm): 101.6
Thickness (mm): 19
Width (mm): 203.2
End Bit Type: Level Cut
Overall Length (mm): 344.2
Width (in): 8
Upper Hole Pattern: 3
View More
Compatible Models for part number 4T-3051

TRACK LOADER

973D

MOTOR GRADER

12H NA 140H NA 14M 143H 160H NA 140M 120M 163H NA 160M 2 135H NA 120H NA 140M 2 160M

BLADE

SNOW WING 836G 834G

View More
Related parts
4F-3654
4F-3654: 5/8-11 Thread 50.8mm Long Plow Bolt
Check Price
3F-5108
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert