Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges4T-6566: Scraper Cutting Edge
Home
Ground Engaging ToolsScraper Ground Engaging ToolsScraper Cutting Edges
4T-6566: Scraper Cutting Edge
4T-6566: Scraper Cutting Edge

Cat® 22 mm Bolt-On Scraper Cutting Edge

Brand: Cat

Product Images
4T-6566: Scraper Cutting Edge
4T-6566: Scraper Cutting Edge
4T-6566: Scraper Cutting Edge
4T-6566: Scraper Cutting Edge
4T-6566: Scraper Cutting Edge

Cat® 22 mm Bolt-On Scraper Cutting Edge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4T-6566
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4T-6566

Units of Measure

USMetric
Length (mm): 1,597.6
Width (mm): 406
Thickness (mm): 22
Position: Center
Material: Boron Steel
Wear or Durability: Standard
Thickness (in): 0.866
Overall Length (in): 62.189
Hole Quantity: 20
Hole Size: 1-in Plow Bolt (28 mm square)
Hole Pattern Rows: 2
Hole Spacing (in): 6
Hole Spacing (mm): 152.4
Overall Length (mm): 1,579.6
Width (in): 15.984
View More
Compatible Models for part number 4T-6566

WHEEL TRACTOR

637K 631G 637G

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

631G 631D 631E 637K 637E 611 637G 637D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert