Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins4V-7099: Tilt Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
4V-7099: Tilt Linkage Pin
4V-7099: Tilt Linkage Pin

Cat® Linkage Pin 3.5" dia X 9.65" long

Brand: Cat

Product Images
4V-7099: Tilt Linkage Pin
4V-7099: Tilt Linkage Pin

Cat® Linkage Pin 3.5" dia X 9.65" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
4V-7099
This part:
4V-7099: Tilt Linkage Pin
Pin Diameter (in)

3.5

Length (in)

9.65

Description

Cat® Linkage Pin 3.5" dia X 9.65" long

614-9479
This part:
614-9479: Pin Kit - Tilt Link to Bucket and Lever

Description

All the parts needed to fully update a pin joint. All the right parts, in the right place, at the right time! The kit includes the linkage pin, bearings/bushings, and hardware (bolts, washers, shims, spacers, etc.)

Related parts
361-1698
361-1698: Arm Linkage Pin
Check Price
7K-9212
7K-9212: 88.90mm Shaft Diameter Rubber Lip Seal
Check Price
4V-8520
4V-8520: Sleeve Bearing (Bushing)
Check Price
574-0285
574-0285: 20.50mm Internal Diameter Spacer
Check Price
8T-6430
8T-6430: M20-2.5 x 50mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert