Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins7V-6715: Bucket Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
7V-6715: Bucket Linkage Pin
7V-6715: Bucket Linkage Pin

Cat® Tilt Lever Pin to regulate the angle of tilt or inclination of the object it's attached to, providing convenient control over positioning and alignment

Brand: Cat

Product Images
7V-6715: Bucket Linkage Pin
7V-6715: Bucket Linkage Pin
7V-6715: Bucket Linkage Pin
7V-6715: Bucket Linkage Pin
7V-6715: Bucket Linkage Pin

Cat® Tilt Lever Pin to regulate the angle of tilt or inclination of the object it's attached to, providing convenient control over positioning and alignment

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
7V-6715
This part:
7V-6715: Bucket Linkage Pin
Pin Diameter (in)

2.48

Length (in)

11.06

Description

Cat® Tilt Lever Pin to regulate the angle of tilt or inclination of the object it's attached to, providing convenient control over positioning and alignment

614-9485
This part:
614-9485: Pin Kit Lift Bucket

Description

KIT PROVIDES A PIN ASSEMBLY AND BEARING ALONG WITH RELATED HARDWARE FOR REPLACEMENT OF A SINGLE LIFT ARM LINKAGE PIN AT THE CONNECTION TO THE BUCKET ON 966/972 G, GII, H, HII, K, L, AND M MACHINES

Related parts
524-1339
524-1339: 76.25mm OD Steel Straight Sleeve Bearing
Check Price
361-1701
361-1701: General Duty Linkage Pin
Check Price
5V-0353
5V-0353: M60 ID Steel Flat Washer
Check Price
393-7778
393-7778: 65mm Inside Diameter Steel Spacer
Check Price
7K-9205
7K-9205: 76.17mm Shaft Diameter Rubber Lip Seal
Check Price
574-0285
574-0285: 20.50mm Internal Diameter Spacer
Check Price
8T-6430
8T-6430: M20-2.5 x 50mm Hex Head Bolt
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert