Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings4V-8631: Sleeve Bearing (Bushing)
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings
4V-8631: Sleeve Bearing (Bushing)
4V-8631: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
4V-8631: Sleeve Bearing (Bushing)
4V-8631: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4V-8631
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4V-8631

Units of Measure

USMetric
Internal Groove: GREASE HOLE IN BEARING
Inside Diameter (mm): 51
Inside Diameter (in): 2.01
Outside Diameter (mm): 64
Outside Diameter (in): 2.5
Overall Length (mm): 60
Overall Length (in): 2.36
Type: STRAIGHT SLEEVE
Material: Steel,STEEL,Low Alloy Steel
Approximate Outside Diameter (mm): 64
Cross Holes: Yes
Approximate Overall Length (mm): 60
External Groove: Yes
Approximate Inside Diameter (mm): 51
View More
Compatible Models for part number 4V-8631

WHEEL LOADER

930 924G G916 926 924K 926M 916 930K 924GZ 924HZ 924 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert