Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home4W-8662: Vee Belt
Home4W-8662: Vee Belt
4W-8662: Vee Belt

Cat® Power Transmitter Vee Belt

Brand: Cat

Product Images
4W-8662: Vee Belt
4W-8662: Vee Belt
4W-8662: Vee Belt
4W-8662: Vee Belt
4W-8662: Vee Belt

Cat® Power Transmitter Vee Belt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
4W-86624W-8662
6N-31136N-3113
1R-07141R-0714
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 4W-8662
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 4W-8662

Units of Measure

USMetric
Weight (kg): 0.41
Weight (lb): 0.9
View More
Compatible Models for part number 4W-8662

CHALLENGER

35 45

INTEGRATED TOOLCARRIER

IT18B IT28B IT18 IT28

WHEEL LOADER

926E G916 926 916

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert