Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE
501-6702: Hydraulic Cylinder SEAL KIT - STANDARD SIZE

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

340-9312: 3 x 50mm 80A PU O-Ring
340-9312: 3 x 50mm 80A PU O-RingQuantity: 1
323-2467: 50mm Internal Diameter Wear Bearing
323-2467: 50mm Internal Diameter Wear BearingQuantity: 1
478-4175: 60.2mm Outer Diameter Wiper Seal
478-4175: 60.2mm Outer Diameter Wiper SealQuantity: 1
340-9315: 5 x 70mm 80A PU O-Ring
340-9315: 5 x 70mm 80A PU O-RingQuantity: 1
161-7147: 64.5mm Inner Diameter Piston Seal
161-7147: 64.5mm Inner Diameter Piston SealQuantity: 1
343-8050: 80mm OD Lift Cylinder Piston Wear Ring
343-8050: 80mm OD Lift Cylinder Piston Wear RingQuantity: 2
338-2444: 66.05mm Outer Diameter U Cup Seal
338-2444: 66.05mm Outer Diameter U Cup SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 501-6702

We are still working on adding a specification for this part.

Compatible Models for part number 501-6702

WHEELED EXCAVATOR

M315C M315D M316C M316D M313C M313D M322D M322C M318D M322 M318C M320 M318 M319 M316 M317

INDUSTRIAL LOADER

415F2 IL

BUCKET

BUCKET

BACKHOE LOADER

422F 442E 416F2 430F 420F2 422F2 428F 416F 432E 432F 428E 430F2 415F2 420F

EXCAVATOR

320MHPU 316F L 316F 211B 320E LRR 317 206B 320 320F L 205 206 325 323 205B M318 214 212 213 212B M320

COMPACT WHEEL LOADER

938

WHEEL LOADER

938 938K 938M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert