Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components491-4780: Hydraulic Cylinder Head (80x50)
Home
HydraulicsHydraulic Cylinders & ComponentsOther Cylinder Components
491-4780: Hydraulic Cylinder Head (80x50)
491-4780: Hydraulic Cylinder Head (80x50)

Cat® 80 X 50 mm Hydraulic Cylinder Head, Length: 80 mm, M85 Thread

Brand: Cat

Product Images
491-4780: Hydraulic Cylinder Head (80x50)
491-4780: Hydraulic Cylinder Head (80x50)
491-4780: Hydraulic Cylinder Head (80x50)
491-4780: Hydraulic Cylinder Head (80x50)
491-4780: Hydraulic Cylinder Head (80x50)

Cat® 80 X 50 mm Hydraulic Cylinder Head, Length: 80 mm, M85 Thread

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
491-4780491-4780
501-6702501-6702
7J-91087J-9108
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 491-4780
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 491-4780

Units of Measure

USMetric
Material: Carbon Steel,Steel
Bore Diameter (mm): 80
Inner Diameter (mm): 50.31
Rod Diameter (mm): 50
Inner Diameter (in): 1.98
Length (mm): 80
Thread Size (mm): M85X2
Outer Diameter (mm): 84.82
Bore Diameter (in): 3.1
Outer Diameter (in): 3.34
Rod Diameter (in): 2
Thread Size (dia x pitch) (mm): M85 x 2 - 6g
Length (in): 3.1
Approx. Weight (kg): 1.61
Approx. Weight (lb): 3.56
View More
Compatible Models for part number 491-4780

WHEELED EXCAVATOR

M315D M320F M316F M316D M322F M322 M320 M318 M319 M316 M317

INDUSTRIAL LOADER

415F2 IL

BACKHOE LOADER

430 432 420XE 427F2 422F 416F2 430F 415 416 420F2 422F2 428F2 428F 428 416F 432F 420 432F2 430F2 415F2 420F

EXCAVATOR

318E L 320E L 316F L M315F 320E LRR M317F 323F LN 323F 318F L 320F L 316E L M318F 315F LCR 323F L

COMPACT WHEEL LOADER

938

WHEEL LOADER

938 938K 938M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert