Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits501-6704: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
501-6704: Hydraulic Cylinder Seal Kit - Standard Size
501-6704: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
501-6704: Hydraulic Cylinder Seal Kit - Standard Size
501-6704: Hydraulic Cylinder Seal Kit - Standard Size
501-6704: Hydraulic Cylinder Seal Kit - Standard Size
501-6704: Hydraulic Cylinder Seal Kit - Standard Size
501-6704: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

323-2476: Sleeve Bearing (Bushing)
323-2476: Sleeve Bearing (Bushing)Quantity: 1
340-9323: 5 x 120mm 80A PU O-Ring
340-9323: 5 x 120mm 80A PU O-RingQuantity: 1
478-4179: Hydraulic Cylinder Head Wiper Seal
478-4179: Hydraulic Cylinder Head Wiper SealQuantity: 1
340-9315: 5 x 70mm 80A PU O-Ring
340-9315: 5 x 70mm 80A PU O-RingQuantity: 1
340-6340: 130mm Bore Diameter Boom Cylinder Piston Seal
340-6340: 130mm Bore Diameter Boom Cylinder Piston SealQuantity: 1
343-8054: 130mm OD Boom Cylinder Piston Wear Ring
343-8054: 130mm OD Boom Cylinder Piston Wear RingQuantity: 2
338-2447: 86.15mm Diameter Cylinder Rod U-Cup Seal
338-2447: 86.15mm Diameter Cylinder Rod U-Cup SealQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 501-6704

We are still working on adding a specification for this part.

Compatible Models for part number 501-6704

WHEEL TRACTOR-SCRAPER

613G

BACKHOE LOADER

444F 432F 442E 444E 440 432F2 444F2

COMPACT WHEEL LOADER

926

WHEEL LOADER

938K 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert