Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits501-6706: Hydraulic Cylinder Seal Kit - Standard Size
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsCylinder Seal Kits
501-6706: Hydraulic Cylinder Seal Kit - Standard Size
501-6706: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
501-6706: Hydraulic Cylinder Seal Kit - Standard Size
501-6706: Hydraulic Cylinder Seal Kit - Standard Size
501-6706: Hydraulic Cylinder Seal Kit - Standard Size
501-6706: Hydraulic Cylinder Seal Kit - Standard Size
501-6706: Hydraulic Cylinder Seal Kit - Standard Size

Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

338-2445: 11.4mm Wide Cylinder Rod U-Cup Seal
338-2445: 11.4mm Wide Cylinder Rod U-Cup SealQuantity: 1
340-9313: 5 x 100mm 80A PU O-Ring
340-9313: 5 x 100mm 80A PU O-RingQuantity: 1
323-2470: 60mm Internal Diameter Wear Bearing
323-2470: 60mm Internal Diameter Wear BearingQuantity: 1
478-4177: 70.2mm Outer Diameter Wiper Seal
478-4177: 70.2mm Outer Diameter Wiper SealQuantity: 1
343-8052: 110mm Bore Diameter Piston Wear Ring
343-8052: 110mm Bore Diameter Piston Wear RingQuantity: 2
340-6338: 89mm Inner Diameter Piston Seal
340-6338: 89mm Inner Diameter Piston SealQuantity: 1
340-9308: 5 x 60mm 80A PU O-Ring
340-9308: 5 x 60mm 80A PU O-RingQuantity: 1
Showing 1 to 7 of 7
DescriptionSpecificationsCompatible Models
Specifications for part number 501-6706

We are still working on adding a specification for this part.

Compatible Models for part number 501-6706

WHEEL TRACTOR-SCRAPER

613G

BACKHOE LOADER

428F 422F 434E 422E 434F 428E 422F2 434F2 427F2 428F2

COMPACT WHEEL LOADER

926

WHEEL LOADER

926 924K 926M 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert