Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsTrack Roller Groups503-1353: Track Roller Group
HomeUndercarriageRolling ComponentsTrack Roller Groups503-1353: Track Roller Group
503-1353: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 160mm Tread Diameter, 267.6mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Product Images
503-1353: Track Roller Group
503-1353: Track Roller Group
503-1353: Track Roller Group
503-1353: Track Roller Group
503-1353: Track Roller Group

Cat® Track Roller Group Standard Application, SINGLE FLANGE, 160mm Tread Diameter, 267.6mm Mounting Width, Carrier Roller Compatible

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 503-1353

Units of Measure

USMetric
Tread Diameter (mm): 160.0
Tread Diameter (in): 6.299
Mounting Width (in): 10.535
Application: Standard Application
Material: Sealants / Adhesives Adhesive
Flange Diameter (mm): 195.0
Mounting Bolt Axial Spacing (mm): 339
UC System: HD
Carrier Roller Compatible: Yes
Mounting Width (mm): 267.6
Mounting Cap Bolt Thread Size: M20
Link Outside Spread (in): 9.213
Width (mm): 194.0
Inside Spread (in): 3.39
Link Outside Spread (mm): 234
Flange Diameter (in): 7.68
Inside Spread (mm): 86.1
Width (in): 7.64
Flange Type: SINGLE FLANGE
Mounting Bolt Traverse Spacing (in): 4.173
Mounting Cap Bolt Hole Diameter (mm): 21.5
Mounting Cap Bolt Hole Diameter (in): 0.846
Shaft Length (in): 14.252
Shaft Length (mm): 362
Outer Flange Diameter (mm): 195
Shaft OD (mm): 67.5
Shaft OD (in): 2.657
Mounting Bolt Axial Spacing (in): 13.346
Mounting Bolt Traverse Spacing (mm): 106
Outer Flange Diameter (in): 7.677
View More
Compatible Models for part number 503-1353

UNDERCARRIAGE

OEMS

EXCAVATOR

330 330 GC

MOBILE HYD POWER UNIT

330 MHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced