Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility504-3340: Driver Safety Sys.-Camera
HomeUpgrade & Repair KitsUpgrade KitsSafety & Visibility504-3340: Driver Safety Sys.-Camera
504-3340: Driver Safety Sys.-Camera

Driver Safety Sys.-Camera

Brand: Cat

Product Images
504-3340: Driver Safety Sys.-Camera
504-3340: Driver Safety Sys.-Camera

Driver Safety Sys.-Camera

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

095-0733: M4-0.7 x 40mm Rounded Pan Head Cross Slot Screw
095-0733: M4-0.7 x 40mm Rounded Pan Head Cross Slot ScrewQuantity: 1
148-3626: No. 6 (.138)"-20 x 3/4" Countersunk Flat Head Cross Slot Screw
148-3626: No. 6 (.138)"-20 x 3/4" Countersunk Flat Head Cross Slot ScrewQuantity: 4
500-8879: 4.5M Long Cable Extension
500-8879: 4.5M Long Cable ExtensionQuantity: 1
155-4098: M3-0.5 x 10mm Rounded Pan Head Internal Hex Screw
155-4098: M3-0.5 x 10mm Rounded Pan Head Internal Hex ScrewQuantity: 6
3B-4504: Internal Diameter 6.4mm Lock Washer
3B-4504: Internal Diameter 6.4mm Lock WasherQuantity: 4
8T-4138: M6-1 x 20mm Hex Head Bolt
8T-4138: M6-1 x 20mm Hex Head BoltQuantity: 4
627-5786: Fused Jumper Harness Cable
627-5786: Fused Jumper Harness CableQuantity: 1
500-8878: Infrared Light
500-8878: Infrared LightQuantity: 2
246-1880: M2.5 Pan Head Screw
246-1880: M2.5 Pan Head ScrewQuantity: 4
500-8877: Driver Safety System Camera
500-8877: Driver Safety System CameraQuantity: 1
504-3344: BRACKET
504-3344: BRACKETQuantity: 1
7G-7053: Slit Rubber Grommet
7G-7053: Slit Rubber GrommetQuantity: 1
344-5673: M6 x 1mm Hex Nut
344-5673: M6 x 1mm Hex NutQuantity: 4
Showing 1 to 13 of 13
DescriptionSpecificationsCompatible Models
Specifications for part number 504-3340
Material: Carbon Steel
View More
Compatible Models for part number 504-3340

MACHINE CONTROL

CATSAFETY

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced