To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeHardware, Seals, & ConsumablesHardwareLink Brackets & Components515-8572: Quick Coupler Link
Home
Hardware, Seals, & ConsumablesHardwareLink Brackets & Components515-8572: Quick Coupler Link
515-8572: Quick Coupler Link
Cat® Left Hand Side Quick Coupler Link connects and secures the quick coupler attachment to the arm or boom
Brand: Cat
Product Images
515-8572: Quick Coupler Link
Cat® Left Hand Side Quick Coupler Link connects and secures the quick coupler attachment to the arm or boom
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® Link Assembly is used to hold the worktool of Skid Steer Loader machine, while working. This link assembly can be engaged by quick coupler or by manual. In quick coupler method the operator can perform it while sitting in the cabin. Whereas in manual method, the operator has to get down and engage the lever manually. After engaging, it is recommended to check whether the attachment is firm by actuating the bucket up and down or by dragging it along the ground backwards. If there is any movement in the attachment, it is not firm in its position. Cat® Service Parts provide easy field service, repair, or replacement of heavy-duty equipment systems and components.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Link Assembly is used to hold the worktool of Skid Steer Loader machine, while working. This link assembly can be engaged by quick coupler or by manual. In quick coupler method the operator can perform it while sitting in the cabin. Whereas in manual method, the operator has to get down and engage the lever manually. After engaging, it is recommended to check whether the attachment is firm by actuating the bucket up and down or by dragging it along the ground backwards. If there is any movement in the attachment, it is not firm in its position. Cat® Service Parts provide easy field service, repair, or replacement of heavy-duty equipment systems and components.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 59
Overall Length (in): 2.3
Overall Width (mm): 103
Overall Width (in): 4.1
Overall Height (mm): 98
Overall Height (in): 3.9
Weight (kg): 1.147
Weight (lb): 2.5
Material: Alloy Steel
Units of MeasureUSMetric
Overall Length (mm): 59
Overall Length (in): 2.3
Overall Width (mm): 103
View More
Compatible Models
Compatible Models
Compact Track Loader
259D
View More
Compact Track Loader
259D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Cat® Link Assembly is used to hold the worktool of Skid Steer Loader machine, while working. This link assembly can be engaged by quick coupler or by manual. In quick coupler method the operator can perform it while sitting in the cabin. Whereas in manual method, the operator has to get down and engage the lever manually. After engaging, it is recommended to check whether the attachment is firm by actuating the bucket up and down or by dragging it along the ground backwards. If there is any movement in the attachment, it is not firm in its position. Cat® Service Parts provide easy field service, repair, or replacement of heavy-duty equipment systems and components.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 515-8572
Units of Measure
USMetric
Overall Length (mm): 59
Overall Length (in): 2.3
Overall Width (mm): 103
Overall Width (in): 4.1
Overall Height (mm): 98
Overall Height (in): 3.9
Weight (kg): 1.147
Weight (lb): 2.5
Material: Alloy Steel
View More
Compatible Models for part number 515-8572
COMPACT TRACK LOADER
259D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.