Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins6W-5752: 62.00mm Long Clevis Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsOther Pins
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis Pin

Clevis Pin

Brand: Cat

Product Images
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis Pin
6W-5752: 62.00mm Long Clevis Pin

Clevis Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Clevis pins are headed pins without threads that are inserted into a drilled hole and secured with a secondary fastener. Grooved clevis pins are secured with a retaining ring or clip. Cross hole clevis pins are secured with a cotter pin. Easy to install and remove, these pins are designed for use in lightly loaded applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Clevis pins are headed pins without threads that are inserted into a drilled hole and secured with a secondary fastener. Grooved clevis pins are secured with a retaining ring or clip. Cross hole clevis pins are secured with a cotter pin. Easy to install and remove, these pins are designed for use in lightly loaded applications.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Cross Hole
Material: Steel,Alloy Zinc,Low Alloy Steel
Coating: Zinc Plated
Length (mm): 53
Pin Diameter (mm): 12.55
Head Diameter (mm): 16
Head Height (mm): 4
Length (in): 2.09
Pin Diameter (in): 0.494
Head Diameter (in): 0.63
Head Height (in): 0.16
Pin Length (mm): 58
Units of MeasureUSMetric
Type: Cross Hole
Material: Steel,Alloy Zinc,Low Alloy Steel
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Multi Terrain Loader
277D297D2257D3297D XHP257D297D287D297D2 XHP
Compact Track Loader
285XE249D289D279D3249D3259D299D275285299D2 XHP289D3259D3275XE299D XHP239D279D239D3299D3 XE299D3299D2
Integrated Toolcarrier
IT62GIT18FIT18BIT24FIT28IT28FIT28BIT18
Wheel Harvester
550570580
Off Highway Truck
775773
Compact Wheel Loader
903D908M906M907M903C2
Wheel Loader
972H907K908906K907906962H950H908K966H
Wheel Skidder
535B525515545525B
Asphalt Paver
AP500FAP1055AP500AP-1055FAP655AP655FPE636AP-1000FAP400AP555AP455AP655F LAP600AP600FAP555FAP1000
Skid Steer Loader
289D3226D262D3272D XHP242D3246D3242D270XE272D3 XE272D3272D2249D3226D3246D279D3232D272D236D270232D3236D3262D272D2 XHP
Off-Highway Truck
D10R
Truck
775G775F773G LRC775G OEM773G773F775G LRC773G OEM
Snow Blower
SR321SR421SR418SR318SR121SR115SR118
View More
Multi Terrain Loader
277D297D2257D3297D XHP257D297D287D297D2 XHP
Warranty Information
Return Policy
Parts diagram for 6W-5752
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6W-5752
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 6W-5752

Clevis pins are headed pins without threads that are inserted into a drilled hole and secured with a secondary fastener. Grooved clevis pins are secured with a retaining ring or clip. Cross hole clevis pins are secured with a cotter pin. Easy to install and remove, these pins are designed for use in lightly loaded applications.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 6W-5752

Units of Measure

USMetric
Type: Cross Hole
Material: Steel,Alloy Zinc,Low Alloy Steel
Coating: Zinc Plated
Length (mm): 53
Pin Diameter (mm): 12.55
Head Diameter (mm): 16
Head Height (mm): 4
Length (in): 2.09
Pin Diameter (in): 0.494
Head Diameter (in): 0.63
Head Height (in): 0.16
Pin Length (mm): 58
View More
Compatible Models for part number 6W-5752

MULTI TERRAIN LOADER

277D 297D2 257D3 297D XHP 257D 297D 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 279D3 249D3 259D 299D 275 285 299D2 XHP 289D3 259D3 275XE 299D XHP 239D 279D 239D3 299D3 XE 299D3 299D2

INTEGRATED TOOLCARRIER

IT62G IT18F IT18B IT24F IT28 IT28F IT28B IT18

WHEEL HARVESTER

550 570 580

OFF HIGHWAY TRUCK

775 773

COMPACT WHEEL LOADER

903D 908M 906M 907M 903C2

WHEEL LOADER

972H 907K 908 906K 907 906 962H 950H 908K 966H

WHEEL SKIDDER

535B 525 515 545 525B

ASPHALT PAVER

AP500F AP1055 AP500 AP-1055F AP655 AP655F PE636 AP-1000F AP400 AP555 AP455 AP655F L AP600 AP600F AP555F AP1000

SKID STEER LOADER

289D3 226D 262D3 272D XHP 242D3 246D3 242D 270XE 272D3 XE 272D3 272D2 249D3 226D3 246D 279D3 232D 272D 236D 270 232D3 236D3 262D 272D2 XHP

OFF-HIGHWAY TRUCK

D10R

TRUCK

775G 775F 773G LRC 775G OEM 773G 773F 775G LRC 773G OEM

SNOW BLOWER

SR321 SR421 SR418 SR318 SR121 SR115 SR118

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert