To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeHoses & TubesCaps & PlugsCaps517-2480: 17.8mm Inner Diameter Dust Cap
Home
Hoses & TubesCaps & PlugsCaps517-2480: 17.8mm Inner Diameter Dust Cap
517-2480: 17.8mm Inner Diameter Dust Cap
Cat® 17.8mm Inner Diameter Plastic Dust Cap used in Hydraulic Lines
Brand: Cat
Product Images
517-2480: 17.8mm Inner Diameter Dust Cap
Cat® 17.8mm Inner Diameter Plastic Dust Cap used in Hydraulic Lines
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Dust Cap is a protective component used in hydraulic systems to cover the exposed ends of hydraulic hoses and prevent contaminants from entering the system. Dust caps are typically made of plastic, rubber, or metal and are designed to fit snugly over the hose end. Some caps may have a built-in gasket to create a tight seal, while others may have a simple press-fit design.
Attributes: • Prevent the contaminants from entering and protects from damage or malfunction. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Dust Cap is used in Hydraulic Lines to prevent dust, dirt, debris, moisture, and other contaminants from entering the hydraulic unit through the hose ends, mostly used in Cat 226, 226B, 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 250, 255, 257D, 259D, 260, 262D, 265, 272D, 272D3, 277D, 277E, 279D, 287D, 289D, 297D, 297E, 299D and 299D3 Skid Steers, 3.04E, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.7, 301.7D, 301.8, 301.9, 302, 302.2D, 302.4D, 302.7, 303, 303.5, 303.5C, 303.5D, 303.5E, 303C, 303E, 304, 304.5E, 304C, 304D, 304E, 305, 305.5D, 305.5E, 305C, 305D, 305E, 306, 307.5, 307E, 308, 308.5, 308E, 309, and 310 Excavators, B1, B2, B4, G208, G308, H50, H50S H35DS, and H45DS Ripper Work Tools.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Dust Cap is a protective component used in hydraulic systems to cover the exposed ends of hydraulic hoses and prevent contaminants from entering the system. Dust caps are typically made of plastic, rubber, or metal and are designed to fit snugly over the hose end. Some caps may have a built-in gasket to create a tight seal, while others may have a simple press-fit design.
Attributes: • Prevent the contaminants from entering and protects from damage or malfunction. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Dust Cap is used in Hydraulic Lines to prevent dust, dirt, debris, moisture, and other contaminants from entering the hydraulic unit through the hose ends, mostly used in Cat 226, 226B, 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 250, 255, 257D, 259D, 260, 262D, 265, 272D, 272D3, 277D, 277E, 279D, 287D, 289D, 297D, 297E, 299D and 299D3 Skid Steers, 3.04E, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.7, 301.7D, 301.8, 301.9, 302, 302.2D, 302.4D, 302.7, 303, 303.5, 303.5C, 303.5D, 303.5E, 303C, 303E, 304, 304.5E, 304C, 304D, 304E, 305, 305.5D, 305.5E, 305C, 305D, 305E, 306, 307.5, 307E, 308, 308.5, 308E, 309, and 310 Excavators, B1, B2, B4, G208, G308, H50, H50S H35DS, and H45DS Ripper Work Tools.
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (in): 0.79
Inner Diameter (in): 0.7
Inner Diameter (mm): 17.8
Height (mm): 20
Length (in): 5.75
Inside Diameter (in): 0.7
Inside Diameter (mm): 17.8
Length (mm): 146
Material: Stainless Steel,PVC Plastic
Outer Diameter (in): 1.26
Material Description: PVC plastic
Outer Diameter (mm): 32
Weight (kg): 0.01
Outside Diameter (in): 1.26
Weight (lb): 0.03
Outside Diameter (mm): 32
Units of MeasureUSMetric
Height (in): 0.79
Inner Diameter (in): 0.7
Inner Diameter (mm): 17.8
View More
Compatible Models
Compatible Models
Multi Terrain Loader
297D2 XHP
Compact Track Loader
259D299D3 XE279D3289D3299D3299D2 XHP
Mini Hyd Excavator
303C CR306303.5C305C CR
Skid Steer Loader
246D3279D3272D2 XHP272D3 XE262D3272D3
View More
Multi Terrain Loader
297D2 XHP
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 517-2480
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 517-2480
Description: A Dust Cap is a protective component used in hydraulic systems to cover the exposed ends of hydraulic hoses and prevent contaminants from entering the system. Dust caps are typically made of plastic, rubber, or metal and are designed to fit snugly over the hose end. Some caps may have a built-in gasket to create a tight seal, while others may have a simple press-fit design.
Attributes: • Prevent the contaminants from entering and protects from damage or malfunction. • Manufactured to precise specifications and are built for durability, reliability, and productivity.
Applications: A Dust Cap is used in Hydraulic Lines to prevent dust, dirt, debris, moisture, and other contaminants from entering the hydraulic unit through the hose ends, mostly used in Cat 226, 226B, 226D, 226D3, 232D, 232D3, 236D, 239D, 242D, 246D, 249D, 250, 255, 257D, 259D, 260, 262D, 265, 272D, 272D3, 277D, 277E, 279D, 287D, 289D, 297D, 297E, 299D and 299D3 Skid Steers, 3.04E, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.7, 301.7D, 301.8, 301.9, 302, 302.2D, 302.4D, 302.7, 303, 303.5, 303.5C, 303.5D, 303.5E, 303C, 303E, 304, 304.5E, 304C, 304D, 304E, 305, 305.5D, 305.5E, 305C, 305D, 305E, 306, 307.5, 307E, 308, 308.5, 308E, 309, and 310 Excavators, B1, B2, B4, G208, G308, H50, H50S H35DS, and H45DS Ripper Work Tools.
View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.