Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesCaps & PlugsCaps517-2481: Hydraulic Line Dust Cap
Home
Hoses & TubesCaps & PlugsCaps
517-2481: Hydraulic Line Dust Cap
517-2481: Hydraulic Line Dust Cap

Cat® Dust Cap For Hydraulic Lines

Brand: Cat

Product Images
517-2481: Hydraulic Line Dust Cap
517-2481: Hydraulic Line Dust Cap
517-2481: Hydraulic Line Dust Cap
517-2481: Hydraulic Line Dust Cap
517-2481: Hydraulic Line Dust Cap

Cat® Dust Cap For Hydraulic Lines

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A dust cap is a protective cover that is used to prevent dust, dirt, and other debris from entering a component or system. Dust caps are commonly used in industrial and mechanical applications, such as automotive, hydraulic, and pneumatic systems, to protect critical components from contamination.

Attributes:
• Protection against dirt, dust, and other debris that can cause damage to sensitive components or systems.
• Designed to withstand exposure to harsh environments and frequent use.

Applications:
Dust caps serve an important role in protecting critical components and systems from contamination and damage. Proper selection and maintenance of dust caps can help to ensure their effectiveness in protecting components and prolonging their lifespan. It is extensively used in Cat 226B, 226D, 228, 232D, 236D, 239D, 242B, 242D, 246C, 246D, 248, 248B, 249D, 256C, 257B, 257D, 259D, 262C, 262D, 268B, 272C, 272D, 272D3, 277C, 277D, 279C, 279D, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D, and 299D3 Skid Steers, 3.04E+04, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.7, 301.7D, 301.8, 301.9, 302, 302.2D, 302.4D, 302.7, 303, 303.5, 303.5C, 303.5D, 303.5E, 303C, 303E, 304, 304.5E, 304C, 304D, 304E, 305, 305.5D, 305.5E, 305C, 305D, 305E, 306, 307.5, 307E, 308, 308.5, 308E, 309, and 310 Excavators, 308E 906, 906H, 906M, 907, 907H, 907M, 908, 908H, and 908M Wheel Loader, B1, B2, B4, BR218, BR272, BR318, BR320, BR378, BR418, BRX118, BRX318, BRX418, G208, G308, H35DS, H45DS, SG18B, and SG36 Work Tools, H50, H50S Ripper, SG18 Grinder - Stump, High Flow.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A dust cap is a protective cover that is used to prevent dust, dirt, and other debris from entering a component or system. Dust caps are commonly used in industrial and mechanical applications, such as automotive, hydraulic, and pneumatic systems, to protect critical components from contamination.

Attributes:
• Protection against dirt, dust, and other debris that can cause damage to sensitive components or systems.
• Designed to withstand exposure to harsh environments and frequent use.

Applications:
Dust caps serve an important role in protecting critical components and systems from contamination and damage. Proper selection and maintenance of dust caps can help to ensure their effectiveness in protecting components and prolonging their lifespan. It is extensively used in Cat 226B, 226D, 228, 232D, 236D, 239D, 242B, 242D, 246C, 246D, 248, 248B, 249D, 256C, 257B, 257D, 259D, 262C, 262D, 268B, 272C, 272D, 272D3, 277C, 277D, 279C, 279D, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D, and 299D3 Skid Steers, 3.04E+04, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.7, 301.7D, 301.8, 301.9, 302, 302.2D, 302.4D, 302.7, 303, 303.5, 303.5C, 303.5D, 303.5E, 303C, 303E, 304, 304.5E, 304C, 304D, 304E, 305, 305.5D, 305.5E, 305C, 305D, 305E, 306, 307.5, 307E, 308, 308.5, 308E, 309, and 310 Excavators, 308E 906, 906H, 906M, 907, 907H, 907M, 908, 908H, and 908M Wheel Loader, B1, B2, B4, BR218, BR272, BR318, BR320, BR378, BR418, BRX118, BRX318, BRX418, G208, G308, H35DS, H45DS, SG18B, and SG36 Work Tools, H50, H50S Ripper, SG18 Grinder - Stump, High Flow.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material Description: PVC plastic
Inner Diameter (in): 1.18
Inner Diameter (mm): 30
Length (mm): 127
Material: Plastic,PVC Plastic
Height (mm): 17
Inside Diameter (mm): 30
Outer Diameter (in): 1.46
Outside Diameter (mm): 37
Outer Diameter (mm): 37
Length (in): 5
Overall Length (in): 7.01
Height (in): 0.67
Overall Length (mm): 17
Thickness (in): 0.12
Inside Diameter (in): 1.18
Thickness (mm): 3
Outside Diameter (in): 1.46
Units of MeasureUSMetric
Material Description: PVC plastic
Inner Diameter (in): 1.18
Inner Diameter (mm): 30
View More
Compatible Models
Compatible Models
Compact Track Loader
255
Mini Hyd Excavator
301.8304301.9308307.5309304E2306303.5C305C CR301.6303.5E301.5303.5D304C CR303E CR302CR303.5E2 CR305.5E2 CR303.5E2305E2304.5E2305E2 CR307E2308E2 CR308.5303.5CR302.7CR305.5E2305.5D305.5E305E303CR303C CR308E305D CR304E2 CR301.7CR304E305 CR304D CR310
Hammer
B2B1
Brush Cutter
BRX418BR218BRX318BRX118BR318BR320
View More
Compact Track Loader
255
Warranty Information
Return Policy
Parts diagram for 517-2481
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 517-2481
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 517-2481

Description:
A dust cap is a protective cover that is used to prevent dust, dirt, and other debris from entering a component or system. Dust caps are commonly used in industrial and mechanical applications, such as automotive, hydraulic, and pneumatic systems, to protect critical components from contamination.

Attributes:
• Protection against dirt, dust, and other debris that can cause damage to sensitive components or systems.
• Designed to withstand exposure to harsh environments and frequent use.

Applications:
Dust caps serve an important role in protecting critical components and systems from contamination and damage. Proper selection and maintenance of dust caps can help to ensure their effectiveness in protecting components and prolonging their lifespan. It is extensively used in Cat 226B, 226D, 228, 232D, 236D, 239D, 242B, 242D, 246C, 246D, 248, 248B, 249D, 256C, 257B, 257D, 259D, 262C, 262D, 268B, 272C, 272D, 272D3, 277C, 277D, 279C, 279D, 287B, 287C, 287D, 289C, 289D, 297C, 297D, 299C, 299D, and 299D3 Skid Steers, 3.04E+04, 300.9D, 301.4C, 301.4D, 301.5, 301.6, 301.7, 301.7D, 301.8, 301.9, 302, 302.2D, 302.4D, 302.7, 303, 303.5, 303.5C, 303.5D, 303.5E, 303C, 303E, 304, 304.5E, 304C, 304D, 304E, 305, 305.5D, 305.5E, 305C, 305D, 305E, 306, 307.5, 307E, 308, 308.5, 308E, 309, and 310 Excavators, 308E 906, 906H, 906M, 907, 907H, 907M, 908, 908H, and 908M Wheel Loader, B1, B2, B4, BR218, BR272, BR318, BR320, BR378, BR418, BRX118, BRX318, BRX418, G208, G308, H35DS, H45DS, SG18B, and SG36 Work Tools, H50, H50S Ripper, SG18 Grinder - Stump, High Flow.

View More
Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 517-2481

Units of Measure

USMetric
Material Description: PVC plastic
Inner Diameter (in): 1.18
Inner Diameter (mm): 30
Length (mm): 127
Material: Plastic,PVC Plastic
Height (mm): 17
Inside Diameter (mm): 30
Outer Diameter (in): 1.46
Outside Diameter (mm): 37
Outer Diameter (mm): 37
Length (in): 5
Overall Length (in): 7.01
Height (in): 0.67
Overall Length (mm): 17
Thickness (in): 0.12
Inside Diameter (in): 1.18
Thickness (mm): 3
Outside Diameter (in): 1.46
View More
Compatible Models for part number 517-2481

COMPACT TRACK LOADER

255

MINI HYD EXCAVATOR

301.8 304 301.9 308 307.5 309 304E2 306 303.5C 305C CR 301.6 303.5E 301.5 303.5D 304C CR 303E CR 302CR 303.5E2 CR 305.5E2 CR 303.5E2 305E2 304.5E2 305E2 CR 307E2 308E2 CR 308.5 303.5CR 302.7CR 305.5E2 305.5D 305.5E 305E 303CR 303C CR 308E 305D CR 304E2 CR 301.7CR 304E 305 CR 304D CR 310

HAMMER

B2 B1

BRUSH CUTTER

BRX418 BR218 BRX318 BRX118 BR318 BR320

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert