To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
Home519-7379: 8PK Serpentine Belt
Home519-7379: 8PK Serpentine Belt
519-7379: 8PK Serpentine Belt
Cat® 5.71mm Thick Rubber Accessory Drive 8PK Serpentine Belt
Brand: Cat
Product Images
519-7379: 8PK Serpentine Belt
Cat® 5.71mm Thick Rubber Accessory Drive 8PK Serpentine Belt
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
The Serpentine Belt is also called an accessory Belt, fan Belt, and Drive Belt. It allows the Belt to pass over more than three pulleys with a large enough wrap angle to avoid slipping. Idler pulleys that press against the back of the belt are included, forcing the belt into a serpentine shape. The belt is long and snakes through several pulleys.
Attributes: • Can withstand wear and tear resistance. • Provide 8 ribs for a better grip and reduce slippage. • Effective Length of the Belt will be 2040 ± 6mm. • Flexible materials such as rubber or synthetic polymers, which allow them to bend and wrap. • High modulus Polyester Cord is used to withstand high temperatures, and Rubber Backing to balance a good abrasive resistance.
Applications: The Serpentine Belt is used in Accessory Drive connected with various components like Alternators, Fan Drive, Refrigerant Compressors, and in Engine Arrangement.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The Serpentine Belt is also called an accessory Belt, fan Belt, and Drive Belt. It allows the Belt to pass over more than three pulleys with a large enough wrap angle to avoid slipping. Idler pulleys that press against the back of the belt are included, forcing the belt into a serpentine shape. The belt is long and snakes through several pulleys.
Attributes: • Can withstand wear and tear resistance. • Provide 8 ribs for a better grip and reduce slippage. • Effective Length of the Belt will be 2040 ± 6mm. • Flexible materials such as rubber or synthetic polymers, which allow them to bend and wrap. • High modulus Polyester Cord is used to withstand high temperatures, and Rubber Backing to balance a good abrasive resistance.
Applications: The Serpentine Belt is used in Accessory Drive connected with various components like Alternators, Fan Drive, Refrigerant Compressors, and in Engine Arrangement.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Belt Length (in): 80.3
Material: Rubber
Belt Length (mm): 2040
Thickness (in): 0.22
Belt Type: Serpentine Belts
Thickness (mm): 5.71
Belt Width (in): 1.1
Width (in): 1.1
Width (mm): 27.94
Belt Width (mm): 28
No. of Ribs: 8
Units of MeasureUSMetric
Belt Length (in): 80.3
Material: Rubber
Belt Length (mm): 2040
View More
Compatible Models
Compatible Models
Wheel Tractor
623H621H627H621K OEM
Wheel Tractor-Scraper
627627K LRC623621632627K623K LRC623K621K
View More
Wheel Tractor
623H621H627H621K OEM
Warranty Information
Return Policy
Parts diagram for 519-7379
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 519-7379
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 519-7379
The Serpentine Belt is also called an accessory Belt, fan Belt, and Drive Belt. It allows the Belt to pass over more than three pulleys with a large enough wrap angle to avoid slipping. Idler pulleys that press against the back of the belt are included, forcing the belt into a serpentine shape. The belt is long and snakes through several pulleys.
Attributes: • Can withstand wear and tear resistance. • Provide 8 ribs for a better grip and reduce slippage. • Effective Length of the Belt will be 2040 ± 6mm. • Flexible materials such as rubber or synthetic polymers, which allow them to bend and wrap. • High modulus Polyester Cord is used to withstand high temperatures, and Rubber Backing to balance a good abrasive resistance.
Applications: The Serpentine Belt is used in Accessory Drive connected with various components like Alternators, Fan Drive, Refrigerant Compressors, and in Engine Arrangement.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Perfluorooctanoic acid (PFOA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 519-7379
Units of Measure
USMetric
Belt Length (in): 80.3
Material: Rubber
Belt Length (mm): 2040
Thickness (in): 0.22
Belt Type: Serpentine Belts
Thickness (mm): 5.71
Belt Width (in): 1.1
Width (in): 1.1
Width (mm): 27.94
Belt Width (mm): 28
No. of Ribs: 8
View More
Compatible Models for part number 519-7379
WHEEL TRACTOR
623H 621H 627H 621K OEM
WHEEL TRACTOR-SCRAPER
627 627K LRC 623 621 632 627K 623K LRC 623K 621K
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.