Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home521-1185: 5V Hall Effect Speed Sensor (SEM)
Home521-1185: 5V Hall Effect Speed Sensor (SEM)
521-1185: 5V Hall Effect Speed Sensor (SEM)

Cat® 5V Hall Effect Speed Sensor (SEM)

Brand: Cat

Product Images
521-1185: 5V Hall Effect Speed Sensor (SEM)
521-1185: 5V Hall Effect Speed Sensor (SEM)
521-1185: 5V Hall Effect Speed Sensor (SEM)
521-1185: 5V Hall Effect Speed Sensor (SEM)
521-1185: 5V Hall Effect Speed Sensor (SEM)

Cat® 5V Hall Effect Speed Sensor (SEM)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Hall effect sensors like part # 521-1185 use magnetic fields to detect speed in a mechanical system.

Attributes:
• Supply Voltage: 5V
• Max current: 10 mA
• Operation temperature: -40° C to 150° C
• Thread Size: 3/8-18-2A

Application:
Cat sensors are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Hall effect sensors like part # 521-1185 use magnetic fields to detect speed in a mechanical system.

Attributes:
• Supply Voltage: 5V
• Max current: 10 mA
• Operation temperature: -40° C to 150° C
• Thread Size: 3/8-18-2A

Application:
Cat sensors are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Body Diameter (in): 0.98
Body Diameter (mm): 25
Connector Type: 2-Pin DT
Length (in): 2.4
Length (mm): 61
Thread Size (in): 3/8-18
Material: Carbon Steel
Units of MeasureUSMetric
Body Diameter (in): 0.98
Body Diameter (mm): 25
Connector Type: 2-Pin DT
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts diagram for 521-1185
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 521-1185
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 521-1185

Description:
Hall effect sensors like part # 521-1185 use magnetic fields to detect speed in a mechanical system.

Attributes:
• Supply Voltage: 5V
• Max current: 10 mA
• Operation temperature: -40° C to 150° C
• Thread Size: 3/8-18-2A

Application:
Cat sensors are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 521-1185

Units of Measure

USMetric
Body Diameter (in): 0.98
Body Diameter (mm): 25
Connector Type: 2-Pin DT
Length (in): 2.4
Length (mm): 61
Thread Size (in): 3/8-18
Material: Carbon Steel
View More
Compatible Models for part number 521-1185

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert