Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings521-6774: SEAL-O-R-SEM
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
521-6774: SEAL-O-R-SEM
521-6774: SEAL-O-R-SEM

Brand: Cat

Product Images
521-6774: SEAL-O-R-SEM
521-6774: SEAL-O-R-SEM
521-6774: SEAL-O-R-SEM
521-6774: SEAL-O-R-SEM
521-6774: SEAL-O-R-SEM

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.55
Cross Section Diameter (in): 0.14
Inside Diameter (mm): 32.5
Inside Diameter (in): 1.28
Polymer: NBR (Nitrile butadiene)
Material: Carbon Steel
Material Hardness: 90A
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.55
Cross Section Diameter (in): 0.14
Inside Diameter (mm): 32.5
View More
Compatible Models
Compatible Models
Motor Grader
140 GC120 GC
View More
Motor Grader
140 GC120 GC
Warranty Information
Return Policy
Parts diagram for 521-6774
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert