Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Kits522-5955: Box Manual Kit
Home
CabsCab InteriorCab Seats & ComponentsSeat Kits
522-5955: Box Manual Kit
522-5955: Box Manual Kit

Manual Box Kit

Brand: Cat

fallback-image
522-5955: Box Manual Kit

Manual Box Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 522-5955

Units of Measure

USMetric
Overall Length (mm): 250.0
Overall Length (in): 9.8
Overall Width (mm): 311.0
Overall Width (in): 12.2
Overall Height (mm): 60.0
Overall Height (in): 2.4
Weight (kg): 0.5
Weight (lb): 1.2
Material: Plastic,Polyethylene Plastic
View More
Compatible Models for part number 522-5955

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert