Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges523-9809: Edge-Cutting
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
523-9809: Edge-Cutting
523-9809: Edge-Cutting

Cat® EDGE-CUTTING

Brand: Cat

Product Images
523-9809: Edge-Cutting
523-9809: Edge-Cutting
523-9809: Edge-Cutting
523-9809: Edge-Cutting
523-9809: Edge-Cutting

Cat® EDGE-CUTTING

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 523-9809
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 523-9809

Units of Measure

USMetric
Serrated Gap (in): 2.252
Material: Boron Steel
Wear or Durability: Standard
End Hole Spacing (mm): 76.2
Overall Length (in): 143.945
Thickness (in): 2.953
Hole Quantity: 27
Hole Size: 1-in Plow Bolt (28 mm square)
Edge Shape: Flat
Thickness (mm): 75
Width (mm): 406
Serrated Tooth (in): 3.748
Hole Spacing (in): 6
Edge Type: Serrated
Serrated Tooth (mm): 95.2
Hole Spacing (mm): 152.4
End Hole Spacing (in): 3
Overall Length (mm): 3,656.2
Serrated Gap (mm): 57.2
Width (in): 15.984
View More
Compatible Models for part number 523-9809

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert