Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesChannels & TubesStructural Tubes526-6469: 80mm Outer Diameter Circle Collar
Home
Hardware, Seals, & ConsumablesChannels & TubesStructural Tubes
526-6469: 80mm Outer Diameter Circle Collar
526-6469: 80mm Outer Diameter Circle Collar

Cat® Circle Collar for circle segment secures and aligns a circular section within a mechanical or structural system, ensuring proper rotation and stability

Brand: Cat

Product Images
526-6469: 80mm Outer Diameter Circle Collar
526-6469: 80mm Outer Diameter Circle Collar
526-6469: 80mm Outer Diameter Circle Collar
526-6469: 80mm Outer Diameter Circle Collar
526-6469: 80mm Outer Diameter Circle Collar

Cat® Circle Collar for circle segment secures and aligns a circular section within a mechanical or structural system, ensuring proper rotation and stability

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
526-6469526-6469
526-6468526-6468
3B-84893B-8489
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 526-6469
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 526-6469

Units of Measure

USMetric
Material: Steel,Alloy Nickel,Structural Steel
Inside Diameter (mm): 45.5
Outside Diameter (mm): 80
Height (mm): 45
Inside Diameter (in): 1.79
Outside Diameter (in): 3.15
Height (in): 1.77
View More
Compatible Models for part number 526-6469

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12K 12M 3 120 14 140M 160K 120M 12M 3 AWD 140K 2 140K 160M 2 160M 3 AWD 160M 3 140M 3 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert