To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits526-7563: Pump Compartment Door
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits526-7563: Pump Compartment Door
526-7563: Pump Compartment Door
Cat® Pump Compartment Door for Excavator
Brand: Cat
Product Images
526-7563: Pump Compartment Door
Cat® Pump Compartment Door for Excavator
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat Door used to enclose engine or Radiator or Pump compartments etc. and provide service access for maintenance and inspection.
Attributes: • High Strength CAT Doors which are having good rigidity and great corrosion resistance which are ready to mount and serves all general duties. • Assembly consists of Door, Lock Assemblies, Cover, Push button release, Liner and Hardware. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: • CAT doors can be used to access the operator compartments and also the service points on the machine or engine etc. for maintenance purposes. • Consult your owner's manual or contact your local CAT dealer for more information
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat Door used to enclose engine or Radiator or Pump compartments etc. and provide service access for maintenance and inspection.
Attributes: • High Strength CAT Doors which are having good rigidity and great corrosion resistance which are ready to mount and serves all general duties. • Assembly consists of Door, Lock Assemblies, Cover, Push button release, Liner and Hardware. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: • CAT doors can be used to access the operator compartments and also the service points on the machine or engine etc. for maintenance purposes. • Consult your owner's manual or contact your local CAT dealer for more information
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel
Standard Color: Yellow
Coating: Zinc Plated
Length (mm): 1158
Width (mm): 127.1
Height (mm): 1192
Length (in): 45.6
Width (in): 5
Height (in): 47
Units of MeasureUSMetric
Material: Steel
Standard Color: Yellow
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Excavator
330F L329F L330F326F L326F LN
View More
Excavator
330F L329F L330F326F L326F LN
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 526-7563
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 526-7563
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 526-7563
Description: Cat Door used to enclose engine or Radiator or Pump compartments etc. and provide service access for maintenance and inspection.
Attributes: • High Strength CAT Doors which are having good rigidity and great corrosion resistance which are ready to mount and serves all general duties. • Assembly consists of Door, Lock Assemblies, Cover, Push button release, Liner and Hardware. • Coatings that meet special requirements for different applications (RoHS compliant).
Applications: • CAT doors can be used to access the operator compartments and also the service points on the machine or engine etc. for maintenance purposes. • Consult your owner's manual or contact your local CAT dealer for more information
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 526-7563
Units of Measure
USMetric
Material: Steel
Standard Color: Yellow
Coating: Zinc Plated
Length (mm): 1158
Width (mm): 127.1
Height (mm): 1192
Length (in): 45.6
Width (in): 5
Height (in): 47
View More
Compatible Models for part number 526-7563
EXCAVATOR
330F L 329F L 330F 326F L 326F LN
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.