Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Backhoe527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
Home
AttachmentsBuckets - Backhoe
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Product Images
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters
527-7302: 463 mm (18 in), 200 L (7.1 ft3), Pin Lock, Weld-On Adapters

Ideal for semi-rocky soil or where hard bank material must be broken out and removed.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Heavy Duty Buckets for Backhoe Loaders are well suited for semi-rocky soil or where hard bank material must be broken out and removed.

Cat® Heavy Duty Buckets for Backhoe Loaders are well suited for semi-rocky soil or where hard bank material must be broken out and removed.

Specifications
Specifications
Units of MeasureUSMetric
Width: 463 mm
Width: 18.2 in
Capacity: 200 l
Capacity: 7.1 ft³
Weight: 551.2 lb
Weight: 250 kg
Base Edge Thickness: 32 mm
Base Edge Thickness: 1.3 in
Tip Radius: 1144 mm
Tip Radius: 45 in
Interface Type: Pin Lock Coupler
Units of MeasureUSMetric
Width: 463 mm
Width: 18.2 in
Capacity: 200 l
View More
Compatible Models
Compatible Models
Backhoe Loader
450F450
View More
Backhoe Loader
450F450
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
528-8034
528-8034: 616 mm (24 in), 300 L (10.6 ft3), Pin Lock, Weld-On Adapters
Check Price
528-8786
528-8786: 1226 mm (48 in), 800 L (28.3 ft3), Pin Lock, Weld-On Adapters
Check Price
528-8784
528-8784: 921 mm (36 in), 500 L (17.7 ft3), Pin Lock, Weld-On Adapters
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert