Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineCooling SystemRadiator & Components528-9986: Engine Cooling Lines Tube Assembly
Home
EngineCooling SystemRadiator & Components
528-9986: Engine Cooling Lines Tube Assembly
528-9986: Engine Cooling Lines Tube Assembly

Cat® Engine Cooling Lines Tube Assembly connecting the engine and the radiator to channel the coolant for heat dissipation

Brand: Cat

Product Images
528-9986: Engine Cooling Lines Tube Assembly
528-9986: Engine Cooling Lines Tube Assembly
528-9986: Engine Cooling Lines Tube Assembly
528-9986: Engine Cooling Lines Tube Assembly
528-9986: Engine Cooling Lines Tube Assembly

Cat® Engine Cooling Lines Tube Assembly connecting the engine and the radiator to channel the coolant for heat dissipation

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

An Engine Cooling Lines Tube Assembly channels coolant between the radiator and the turbocharger, allowing for effective cooling of the turbocharger unit. The assembly features a boss, and flange to ensure a secure and leak-free connection. The tube is made to accommodate the coolant flow requirements and ensure efficient heat transfer in the engine.

Attributes:
• Helps regulate the engine temperature within the optimal operating range facilitating efficient heat transfer
• Ensures that the engine does not overheat, which can lead to damage and reduced performance

Applications:
An Engine Cooling Lines Tube Assembly is used to serve as a conduit for the flow of coolant to ensure efficient heat dissipation, reliable coolant flow, and proper functioning of the engine.

An Engine Cooling Lines Tube Assembly channels coolant between the radiator and the turbocharger, allowing for effective cooling of the turbocharger unit. The assembly features a boss, and flange to ensure a secure and leak-free connection. The tube is made to accommodate the coolant flow requirements and ensure efficient heat transfer in the engine.

Attributes:
• Helps regulate the engine temperature within the optimal operating range facilitating efficient heat transfer
• Ensures that the engine does not overheat, which can lead to damage and reduced performance

Applications:
An Engine Cooling Lines Tube Assembly is used to serve as a conduit for the flow of coolant to ensure efficient heat dissipation, reliable coolant flow, and proper functioning of the engine.

Specifications
Specifications
Units of MeasureUSMetric
Outer Diameter (mm): 101.6
Outer Diameter (in): 4
Inner Diameter (mm): 98.3
Inner Diameter (in): 3.87
Radial Thickness (mm): 1.65
Length (mm): 1,410
Length (in): 55.511
Weight (kg): 9.72
Weight (lb): 21.426
Material: Alloy Steel,Carbon Steel,Alloy Mixed: Metal
Units of MeasureUSMetric
Outer Diameter (mm): 101.6
Outer Diameter (in): 4
Inner Diameter (mm): 98.3
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models
Compatible Models
Generator Set
3516C
View More
Generator Set
3516C
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert