Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws536-1039: BOLT
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
536-1039: BOLT
536-1039: BOLT

Brand: Cat

Product Images
536-1039: BOLT
536-1039: BOLT
536-1039: BOLT
536-1039: BOLT
536-1039: BOLT

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 536-1039
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 536-1039

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Grip Length (in): 0.079
Bolt Type: Rounded Head (Pan)
Thread Size (dia x pitch) (mm): M6x1
Thread Size (in): 0
Bolt Length (in): 0.394
Class or Grade: ISO 898-1 Class 12.9
Thread Size (mm): M6
Grip Length (mm): 2
Bolt Length (mm): 10
View More
Compatible Models for part number 536-1039

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert