Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins540-6827: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
540-6827: Linkage Pin
540-6827: Linkage Pin

Cat® Linkage Pin 4.69" dia X 14.65" long

Brand: Cat

Product Images
540-6827: Linkage Pin
540-6827: Linkage Pin
540-6827: Linkage Pin
540-6827: Linkage Pin
540-6827: Linkage Pin

Cat® Linkage Pin 4.69" dia X 14.65" long

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 540-6827
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 540-6827

Units of Measure

USMetric
Pin Type: Straight Pin
Material: Steel,Low Alloy Steel,Boron Steel,Alloy Chromium
Plating: Hard Chrome Plated
Pin Diameter (mm): 119
Pin Diameter (in): 4.69
Length (mm): 372
Length (in): 14.65
Removal Aid / Feature: Puller Hole
Diameter (in): 4.325
Diameter (mm): 109.85
Pin Length (mm): 372
View More
Compatible Models for part number 540-6827

TRUCK

797F 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert