Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageUndercarriage HardwareBolts542-0222: M20X1.5 Thread 63mm Long Bolt
Home
UndercarriageUndercarriage HardwareBolts
542-0222: M20X1.5 Thread 63mm Long Bolt
542-0222: M20X1.5 Thread 63mm Long Bolt

Cat® Track Bolt, M20 Thread Size, 1.5mm Thread Pitch, 63mm long

Brand: Cat

Product Images
542-0222: M20X1.5 Thread 63mm Long Bolt
542-0222: M20X1.5 Thread 63mm Long Bolt
542-0222: M20X1.5 Thread 63mm Long Bolt
542-0222: M20X1.5 Thread 63mm Long Bolt
542-0222: M20X1.5 Thread 63mm Long Bolt

Cat® Track Bolt, M20 Thread Size, 1.5mm Thread Pitch, 63mm long

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Track bolts are used to connect the track shoes to the link assembly.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Track bolts are used to connect the track shoes to the link assembly.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Bolt Length (in): 2.48
Bolt Length (mm): 63
Bolt Type: Track Bolt
Thread Size (dia x pitch) (mm): M20x1.5
Coating: Oil with Corrosion Inhibitor
Grip Length (in): 1.339
Grip Length (mm): 34
Hand of Thread: RH
Material: Boron Steel,Coating Fluid
Thread Size (in): 0
Class or Grade: Cat/ISO 898-1 Class 11.9
Thread Size (mm): M20
Locking Feature: None
Units of MeasureUSMetric
Bolt Length (in): 2.48
Bolt Length (mm): 63
Bolt Type: Track Bolt
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6H XLD6RD6TD6R LGPD6R IID6T XWD6T LGPD6T LGPPATD6GCD6T XL PATD6T XW PATD6HD6 XED6R IIID6R XLD6T XLD6XED6
Track Loader
963K963
Excavator
323D3
Track Skidder
527
View More
Track-Type Tractor
D6H XLD6RD6TD6R LGPD6R IID6T XWD6T LGPD6T LGPPATD6GCD6T XL PATD6T XW PATD6HD6 XED6R IIID6R XLD6T XLD6XED6
Warranty Information
Return Policy
Parts diagram for 542-0222
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 542-0222
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 542-0222

Description:
Track bolts are used to connect the track shoes to the link assembly.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 542-0222

Units of Measure

USMetric
Bolt Length (in): 2.48
Bolt Length (mm): 63
Bolt Type: Track Bolt
Thread Size (dia x pitch) (mm): M20x1.5
Coating: Oil with Corrosion Inhibitor
Grip Length (in): 1.339
Grip Length (mm): 34
Hand of Thread: RH
Material: Boron Steel,Coating Fluid
Thread Size (in): 0
Class or Grade: Cat/ISO 898-1 Class 11.9
Thread Size (mm): M20
Locking Feature: None
View More
Compatible Models for part number 542-0222

TRACK-TYPE TRACTOR

D6H XL D6R D6T D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D6GC D6T XL PAT D6T XW PAT D6H D6 XE D6R III D6R XL D6T XL D6XE D6

TRACK LOADER

963K 963

EXCAVATOR

323D3

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert