Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment
Home
UndercarriageRolling ComponentsSprockets and SegmentsSegments
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

Brand: Cat

Product Images
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment
490-6505: 5 Teeth Steel Alloy Casted Sprocket Segment

Cat® Track Segment Tough Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Number of Sprocket Teeth: 5
Number of Sprocket Segments: 5
Number of Sprocket Bolts: 5
Bolt Size (mm): M18
Number of Bolts: 5
Pitch (mm): 202.81
Tip Radius (in): 16.26
Pitch Circle Radius (mm): 407.76
Material: Alloy Steel
Pitch Circle Radius (in): 16.054
Bushing Radius (in): 1.433
UC System: HDXL,ABRASION
Relieved: No
Tooth Width (in): 3.071
Packing Offset Radius (in): 16.004
Material Type: Tough Steel
Bolt Circle Radius (in): 12.953
Packing Offset Radius (mm): 406.5
Pitch (in): 7.985
Back Lash (in): 0.079
Track Pitch (mm): 202.81
Bolt Circle Radius (mm): 329
Sound Segment: No
Back Lash (mm): 2
Sprocket Mounting Type: Offset
Pocket Angle (degrees): 40
Number of Teeth: 5
Inner Radius (mm): 308
Bolt Thread Size: M18
Tooth Width (mm): 78
Inner Radius (in): 12.126
Bushing Radius (mm): 36.4
Tip Radius (mm): 413
Units of MeasureUSMetric
Number of Sprocket Teeth: 5
Number of Sprocket Segments: 5
Number of Sprocket Bolts: 5
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6XED6D6 XE
View More
Track-Type Tractor
D6XED6D6 XE
Warranty Information
Return Policy
Parts diagram for 490-6505
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert