Cat® Upper Bushing (Thrust Ring) for the B6 Hydraulic Hammer, OD X Length: 97 X 100 mm
Brand: Cat
Product Images
544-4643: Upper Bushing (Thrust Ring)
Cat® Upper Bushing (Thrust Ring) for the B6 Hydraulic Hammer, OD X Length: 97 X 100 mm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Select Equipment
Select equipment to view parts that fit your equipment.
Select Equipment
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Select Store
For pricing & availability
Add Equipment
To find the parts that fit.To find the parts that fit.
Select Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: Upper bushing, part # 544-4643, centers the tool shank to the head and provides a durable buffer piece between the lower tool bushing and the hydraulic hammer head.
Attributes: • Slip fit upper bushing • Material: Steel • Outside Diameter: 97 mm (3.82 in) • Inside Diameter: 53 mm (2.09 in) • Width: 100 mm (3.94 in) • For use with diameter 68 mm (2.68 in) tool shank
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Upper bushing, part # 544-4643, centers the tool shank to the head and provides a durable buffer piece between the lower tool bushing and the hydraulic hammer head.
Attributes: • Slip fit upper bushing • Material: Steel • Outside Diameter: 97 mm (3.82 in) • Inside Diameter: 53 mm (2.09 in) • Width: 100 mm (3.94 in) • For use with diameter 68 mm (2.68 in) tool shank
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 90
Outside Diameter (mm): 97
Outer Diameter (in): 3.54
Inner Diameter (mm): 53
Inside Diameter (mm): 53
Width (mm): 100
Inner Diameter (in): 2.09
Outside Diameter (in): 3.82
Length (mm): 103
Length (in): 4.06
Inside Diameter (in): 2.09
Weight (kg): 2
Width (in): 3.94
Weight (lb): 4.41
Units of MeasureUSMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 90
Outside Diameter (mm): 97
View More
Compatible Models
Compatible Models
Hammer
B6
Backhoe
BH150BH160
View More
Hammer
B6
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 544-4643
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 544-4643
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 544-4643
Description: Upper bushing, part # 544-4643, centers the tool shank to the head and provides a durable buffer piece between the lower tool bushing and the hydraulic hammer head.
Attributes: • Slip fit upper bushing • Material: Steel • Outside Diameter: 97 mm (3.82 in) • Inside Diameter: 53 mm (2.09 in) • Width: 100 mm (3.94 in) • For use with diameter 68 mm (2.68 in) tool shank
Application: Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 544-4643
Units of Measure
USMetric
Material: Steel,Carbon Steel
Outer Diameter (mm): 90
Outside Diameter (mm): 97
Outer Diameter (in): 3.54
Inner Diameter (mm): 53
Inside Diameter (mm): 53
Width (mm): 100
Inner Diameter (in): 2.09
Outside Diameter (in): 3.82
Length (mm): 103
Length (in): 4.06
Inside Diameter (in): 2.09
Weight (kg): 2
Width (in): 3.94
Weight (lb): 4.41
View More
Compatible Models for part number 544-4643
HAMMER
B6
BACKHOE
BH150 BH160
View More
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.