No Suggested Results

Register

Part number or name
BackHomeEngineBelts, Pulleys, & Vibration DampersEngine Belts548-5700: 975mm Long Cogged V-Belt
BackHome
EngineBelts, Pulleys, & Vibration DampersEngine Belts
548-5700: 975mm Long Cogged V-Belt
548-5700: 975mm Long Cogged V-Belt
Product Images
548-5700: 975mm Long Cogged V-Belt
548-5700: 975mm Long Cogged V-Belt
548-5700: 975mm Long Cogged V-Belt
548-5700: 975mm Long Cogged V-Belt
548-5700: 975mm Long Cogged V-Belt

Cat® V-Belt (Compressor Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Parts diagram for 548-5700
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 548-5700

Description:
As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support. V belts solved the slippage and alignment problem, reducing downtime of your machine. They provide the best combination of traction, speed of movement, load of the bearings, and long service life.

Application:
V-belts are for drive applications where high loads are applied in a pulsating manner such as compressors. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 548-5700

Units of Measure

USMetric

Outer Diameter (mm): 325.1

Outer Diameter (in): 12.8

Inner Diameter (mm): 305.1

Inner Diameter (in): 12

Belt Length (mm): 975

Belt Length (in): 38.4

Belt Width (mm): 13.5

Belt Width (in): 0.5

Belt Type: Non Cogged V Belt

Weight (kg): 0.12

Weight (lb): 0.3

View More
Compatible Models for part number 548-5700

MINI HYD EXCAVATOR

307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert