Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components550-4593: 8mm Thick Adhesive Backed Seal
Home
CabsOther Cab Components
550-4593: 8mm Thick Adhesive Backed Seal
550-4593: 8mm Thick Adhesive Backed Seal

Cat® Window Seal, Rubber, Length: 478.5 mm

Brand: Cat

Product Images
550-4593: 8mm Thick Adhesive Backed Seal
550-4593: 8mm Thick Adhesive Backed Seal
550-4593: 8mm Thick Adhesive Backed Seal
550-4593: 8mm Thick Adhesive Backed Seal
550-4593: 8mm Thick Adhesive Backed Seal

Cat® Window Seal, Rubber, Length: 478.5 mm

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
550-4593550-4593
538-5010538-5010
538-5008538-5008
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 550-4593
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 550-4593

Units of Measure

USMetric
Material: Expanded Rubber,Rubber
Length (mm): 479
Width (mm): 10
Height (mm): 8
Length (in): 18.84
Width (in): 0.39
Height (in): 0.32
Weight (kg): 0.01
Weight (lb): 0.01
View More
Compatible Models for part number 550-4593

MINI HYD EXCAVATOR

304 305 306.5 308.5 308 307.5 309 306 305.5 CR 305 CR 310

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert