Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges552-8124: Motor Grader Cutting Edge
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader Cutting Edges
552-8124: Motor Grader Cutting Edge
552-8124: Motor Grader Cutting Edge

Cat® 45 mm Serrated Flat Grader Cutting Edge

Brand: Cat

Product Images
552-8124: Motor Grader Cutting Edge
552-8124: Motor Grader Cutting Edge
552-8124: Motor Grader Cutting Edge
552-8124: Motor Grader Cutting Edge
552-8124: Motor Grader Cutting Edge

Cat® 45 mm Serrated Flat Grader Cutting Edge

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
5F-8933
5F-8933: 3/4-10 Thread 3 3/4 in. Plow Bolt
Check Price
1J-6762
1J-6762: 3/4-10 Thread 79.38mm Long Plow Bolt
Check Price
5J-4773
5J-4773: 3/4-10 UNJC 2A Plow Bolt
Check Price
2J-3506
2J-3506: 3/4''-10 Hex Nut
Check Price
5P-8248
5P-8248: 3/4" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert