Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular562-7702: Side Hopper Flashing
Home
Hardware, Seals, & ConsumablesFoam, Insulation, & LinersIrregular
562-7702: Side Hopper Flashing
562-7702: Side Hopper Flashing

Cat® Side Hopper Flashing for use on Asphalt Paver, L X W: 1158 X 362mm, Polyethylene Plastic

Brand: Cat

Product Images
562-7702: Side Hopper Flashing
562-7702: Side Hopper Flashing
562-7702: Side Hopper Flashing
562-7702: Side Hopper Flashing
562-7702: Side Hopper Flashing

Cat® Side Hopper Flashing for use on Asphalt Paver, L X W: 1158 X 362mm, Polyethylene Plastic

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 562-7702
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 562-7702

Units of Measure

USMetric
Hole Size (in): 0.53 (13X)
Hole Size (mm): 13.5 (13X)
Material: Polyethylene Plastic
Material Thickness (in): 0.75
Material Thickness (mm): 19
Overall Length (in): 45.6
Overall Length (mm): 1,158
Overall Width (in): 14.3
Overall Width (mm): 362
Standard Color: Black
View More
Compatible Models for part number 562-7702

ASPHALT PAVER

AP-1055F AP-1000F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert