Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity562-8093: C175 Repower Air Start Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
562-8093: C175 Repower Air Start Kit
562-8093: C175 Repower Air Start Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Product Images
MOTOR KIT-STG-A
90 Degree Reducing Elbow
2-11" 1/2 x 2-11" 1/2 Connector
20mm Outside Diameter Steel Spacer
Single Half Bottom Clip
Fluid Carrying Elbow Adapter
M10-1.5 x 30mm Hex Head Bolt
1 1/2" Nipple Pipe
14.28mm Diameter P Clip
65mm Inner Diameter Flanged Rubber Grommet
M10-1.5 x 25mm Hex Head Bolt
15.88mm Hexagonal Fluid Carrying Adapter
14.29mm Internal Diameter Steel Loop Clip
M10 x 1.5mm Hex Nut
1.78 x 7.67mm 90A FKM O-Ring
1 - 1/2" Straight Adapter
Starting Motor Relay Valve
1.5-11" Thread Hexagonal Pipe Plug
1.5" NPTF Straight Adapter
Single Half Top Clip
M10 ID Steel Flat Washer
9/16-18" x 1/4-18" NPTF Elbow Adapter
M10-1.5 x 80mm Hex Head Bolt
ORFS 45 Degree Elbow Adapter
562-8093: C175 Repower Air Start Kit

Repower - Replacement of 3524 engine with C175 for 797B machine. Additional kits and parts required for conversion.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

294-5622: MOTOR KIT-STG-A
294-5622: MOTOR KIT-STG-AQuantity: 1
8B-9913: 90 Degree Reducing Elbow
8B-9913: 90 Degree Reducing ElbowQuantity: 2
302-8496: 2-11" 1/2 x 2-11" 1/2 Connector
302-8496: 2-11" 1/2 x 2-11" 1/2 ConnectorQuantity: 2
1F-7854: 20mm Outside Diameter Steel Spacer
1F-7854: 20mm Outside Diameter Steel SpacerQuantity: 1
6V-1868: Single Half Bottom Clip
6V-1868: Single Half Bottom ClipQuantity: 4
6V-9849: Fluid Carrying Elbow Adapter
6V-9849: Fluid Carrying Elbow AdapterQuantity: 1
8T-4195: M10-1.5 x 30mm Hex Head Bolt
8T-4195: M10-1.5 x 30mm Hex Head BoltQuantity: 3
6L-5699: 1 1/2" Nipple Pipe
6L-5699: 1 1/2" Nipple PipeQuantity: 1
4D-6466: 14.28mm Diameter P Clip
4D-6466: 14.28mm Diameter P ClipQuantity: 3
6V-1869: 65mm Inner Diameter Flanged Rubber Grommet
6V-1869: 65mm Inner Diameter Flanged Rubber GrommetQuantity: 4
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 1
8C-6866: 15.88mm Hexagonal Fluid Carrying Adapter
8C-6866: 15.88mm Hexagonal Fluid Carrying AdapterQuantity: 2
4K-8864: 14.29mm Internal Diameter Steel Loop Clip
4K-8864: 14.29mm Internal Diameter Steel Loop ClipQuantity: 2
344-5675: M10 x 1.5mm Hex Nut
344-5675: M10 x 1.5mm Hex NutQuantity: 4
228-7088: 1.78 x 7.67mm 90A FKM O-Ring
228-7088: 1.78 x 7.67mm 90A FKM O-RingQuantity: 8
5B-7661: 1 - 1/2" Straight Adapter
5B-7661: 1 - 1/2" Straight AdapterQuantity: 1
4N-3411: Starting Motor Relay Valve
4N-3411: Starting Motor Relay ValveQuantity: 1
171-5338: 1.5-11" Thread Hexagonal Pipe Plug
171-5338: 1.5-11" Thread Hexagonal Pipe PlugQuantity: 1
109-5605: 1.5" NPTF Straight Adapter
109-5605: 1.5" NPTF Straight AdapterQuantity: 1
6V-1867: Single Half Top Clip
6V-1867: Single Half Top ClipQuantity: 4
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 9
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow Adapter
7X-5331: 9/16-18" x 1/4-18" NPTF Elbow AdapterQuantity: 1
8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head BoltQuantity: 1
8C-8408: ORFS 45 Degree Elbow Adapter
8C-8408: ORFS 45 Degree Elbow AdapterQuantity: 2
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Specifications for part number 562-8093

We are still working on adding a specification for this part.

Compatible Models for part number 562-8093

TRUCK

797 797B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert