Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsOilsDiesel Engine Oil563-5029: Oil-Engine
Home
Filters & FluidsFluidsOilsDiesel Engine Oil
563-5029: Oil-Engine
563-5029: Oil-Engine

Cat® Engine Oil (Lubricant Group)

Brand: Cat

fallback-image
563-5029: Oil-Engine

Cat® Engine Oil (Lubricant Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Diesel Engine Oil is used as standard factory-fill oil for Cat machines
Cat DEO™ is developed, tested and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.

Application:
Cat® DEO can be used in diesel engines without aftertreatment devices. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Diesel Engine Oil is used as standard factory-fill oil for Cat machines
Cat DEO™ is developed, tested and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.

Application:
Cat® DEO can be used in diesel engines without aftertreatment devices. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 64
Length (in): 2.52
Width (mm): 107.95
Width (in): 4.25
Height (mm): 228
Height (in): 8.98
Material: Lubricant,Oil Fluid
Weight (kg): 0.8
Weight (lb): 1.77
Units of MeasureUSMetric
Length (mm): 64
Length (in): 2.52
Width (mm): 107.95
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
563-5029563-5029
562-0328562-0328
561-6538561-6538
View All Parts
DescriptionSpecifications
Description for part number 563-5029

Description:
Cat® Diesel Engine Oil is used as standard factory-fill oil for Cat machines
Cat DEO™ is developed, tested and approved by Caterpillar to meet the same high standards as all Genuine Cat Parts.

Application:
Cat® DEO can be used in diesel engines without aftertreatment devices. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 563-5029

Units of Measure

USMetric
Length (mm): 64
Length (in): 2.52
Width (mm): 107.95
Width (in): 4.25
Height (mm): 228
Height (in): 8.98
Material: Lubricant,Oil Fluid
Weight (kg): 0.8
Weight (lb): 1.77
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert