Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeFilters & FluidsFluidsOilsTransmission Oil563-5031: Automatic Transmission Fluid - ATF
Home
Filters & FluidsFluidsOilsTransmission Oil
563-5031: Automatic Transmission Fluid - ATF
563-5031: Automatic Transmission Fluid - ATF

Cat® Transmission Fluid (Lubricant Group)

Brand: Cat

fallback-image
563-5031: Automatic Transmission Fluid - ATF

Cat® Transmission Fluid (Lubricant Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Transmission Fluids is to lubricate the various parts of the transmission, it can serve other functions as well: Clean and protect metal surfaces from wear. Condition gaskets. Enhance cooling function and reduce high operating temperatures.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat® Transmission Fluids is to lubricate the various parts of the transmission, it can serve other functions as well: Clean and protect metal surfaces from wear. Condition gaskets. Enhance cooling function and reduce high operating temperatures.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 64.0
Length (in): 2.5
Width (mm): 108.0
Width (in): 4.3
Height (mm): 228.0
Height (in): 9.0
Weight (kg): 1.0
Weight (lb): 2.3
Material: Lubricant,Transmission Fluid Fluid
Units of MeasureUSMetric
Length (mm): 64.0
Length (in): 2.5
Width (mm): 108.0
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
563-5031563-5031
561-6538561-6538
563-5032563-5032
View All Parts
DescriptionSpecifications
Description for part number 563-5031

Description:
Cat® Transmission Fluids is to lubricate the various parts of the transmission, it can serve other functions as well: Clean and protect metal surfaces from wear. Condition gaskets. Enhance cooling function and reduce high operating temperatures.

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 563-5031

Units of Measure

USMetric
Length (mm): 64.0
Length (in): 2.5
Width (mm): 108.0
Width (in): 4.3
Height (mm): 228.0
Height (in): 9.0
Weight (kg): 1.0
Weight (lb): 2.3
Material: Lubricant,Transmission Fluid Fluid
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert