Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress570-2440: Low Ground Pressure Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress
570-2440: Low Ground Pressure Film
570-2440: Low Ground Pressure Film

Cat® Low Ground Pressure (LGP) Film

Brand: Cat

Product Images
570-2440: Low Ground Pressure Film
570-2440: Low Ground Pressure Film
570-2440: Low Ground Pressure Film
570-2440: Low Ground Pressure Film
570-2440: Low Ground Pressure Film

Cat® Low Ground Pressure (LGP) Film

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
A Low Ground Pressure (LGP) machine film is a specific label or decal that is affixed to or placed on a machine, typically heavy equipment or vehicles, that is designed to minimize ground pressure and reduce the impact on sensitive or soft ground surfaces.

Attributes:
• Prominently feature the "LGP" designation to indicate that the machine is specifically designed with low-ground pressure capabilities
• Film is Digitally Printed.

Applications:
An LGP film is labeled on the Radiator Guard for Branding and identification and is mainly used in Cat D1, D2, D3, D4, D5, D6, D6R, D6T, D7, D7R, D8, and D8T Track Type Tractor.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Low Ground Pressure (LGP) machine film is a specific label or decal that is affixed to or placed on a machine, typically heavy equipment or vehicles, that is designed to minimize ground pressure and reduce the impact on sensitive or soft ground surfaces.

Attributes:
• Prominently feature the "LGP" designation to indicate that the machine is specifically designed with low-ground pressure capabilities
• Film is Digitally Printed.

Applications:
An LGP film is labeled on the Radiator Guard for Branding and identification and is mainly used in Cat D1, D2, D3, D4, D5, D6, D6R, D6T, D7, D7R, D8, and D8T Track Type Tractor.

Warning:This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Height (mm): 80
Length (mm): 147.8
Material: Film,PVC Plastic
Outer Diameter (in): 2.21
Voltage (volts): 24
Weight (kg): 0.004
Weight (lb): 1.65
Units of MeasureUSMetric
Height (mm): 80
Length (mm): 147.8
Material: Film,PVC Plastic
View More
Compatible Models
Compatible Models
Track-Type Tractor
D6TD6GCD6 XED2D1D4D3D6XED6D5D7R LGPD8D7
View More
Track-Type Tractor
D6TD6GCD6 XED2D1D4D3D6XED6D5D7R LGPD8D7
Warranty Information
Return Policy
Parts diagram for 570-2440
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert