Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress575-5540: Trademark Film
Home
Hardware, Seals, & ConsumablesInformation, Messages, & MarkingsFilmsTrade Dress
575-5540: Trademark Film
575-5540: Trademark Film

Cat® Cat Trademark Film affixed to the Equipment to effectively display the Manufacturer's Trademark

Brand: Cat

Product Images
575-5540: Trademark Film
575-5540: Trademark Film
575-5540: Trademark Film
575-5540: Trademark Film
575-5540: Trademark Film

Cat® Cat Trademark Film affixed to the Equipment to effectively display the Manufacturer's Trademark

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 575-5540
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 575-5540

The Cat Trademark Film with a corporate yellow triangle is placed on the equipment to display the manufacturer's trademark. Made from durable materials, it withstands exposure to elements like rain, wind, and sunlight. This label serves the purpose of identifying the equipment and its manufacturer. By effectively showcasing the manufacturer's name, the trademark film contributes to brand recognition.

Attributes:
• Printed with a black background and white text for better model visibility
• Made to be strong enough and does not peel off over time

Applications:
The Cat Trademark Film is used to display the Caterpillar trademark on the equipment it is attached with and serves as a visual representation of the Caterpillar brand, enhancing brand recognition.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 575-5540
Material: PVC Plastic
View More
Compatible Models for part number 575-5540

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D7R D5 D8 D7 D6T D6GC D7R XR D7R LGP

COMPACT TRACK LOADER

285XE 275 255 285 265 275XE

HAMMER

H180GC H185 H195

WHEELED EXCAVATOR

M320 M317

SKID STEER LOADER

260 250 270 270XE 265

PNEUMATIC COMPACTOR

CW12

TRACK LOADER

973K 953K 963K 963 953 973

SOIL COMPACTOR

CP7 CS44B

COMPACTOR

CB8 CB10

VIBRATORY COMPACTOR

CB10 CP7 CS-44B CS44B CS7

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert