Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance575-9920: Filter Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
575-9920: Filter Kit
575-9920: Filter Kit

Cat® Filter Kit (Basic Heater Group)

Brand: Cat

Product Images
575-9920: Filter Kit
575-9920: Filter Kit
575-9920: Filter Kit
575-9920: Filter Kit
575-9920: Filter Kit

Cat® Filter Kit (Basic Heater Group)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
575-9920575-9920
415-2592415-2592
377-6969377-6969
View All Parts
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 575-9920

Units of Measure

USMetric
Overall Length (mm): 307.4
Overall Length (in): 12.1
Overall Height (mm): 129.6
Overall Height (in): 5.1
Overall Width (mm): 23
Overall Width (in): 0.9
Weight (kg): 0.12
Weight (lb): 0.3
Material: Paper,Acoustical Insulation,Polypropylene Plastic
View More
Compatible Models for part number 575-9920

MINI HYD EXCAVATOR

304E2 CR 303.5E2 CR 304E2 305.5E2 CR 305E2 303.5E2 304.5E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert