Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses578-1458: Diesel Exhaust Fluid Hose Assembly
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsFuel Hoses
578-1458: Diesel Exhaust Fluid Hose Assembly
578-1458: Diesel Exhaust Fluid Hose Assembly

Cat® Diesel Exhaust Fluid Hose Assembly, Connectors: 5/16 inch 90° female, 5/16 inch female and 2-pin Ampseal Connector, Hose ID x L: 0.140 - 0.180 in x 3500mm

Brand: Cat

Product Images
578-1458: Diesel Exhaust Fluid Hose Assembly
578-1458: Diesel Exhaust Fluid Hose Assembly
578-1458: Diesel Exhaust Fluid Hose Assembly
578-1458: Diesel Exhaust Fluid Hose Assembly
578-1458: Diesel Exhaust Fluid Hose Assembly

Cat® Diesel Exhaust Fluid Hose Assembly, Connectors: 5/16 inch 90° female, 5/16 inch female and 2-pin Ampseal Connector, Hose ID x L: 0.140 - 0.180 in x 3500mm

Brand: Cat

Warranty Information
Return Policy
Description
Description

Description:
Hose assemblies such as 578-1458 are used in diesel exhaust lines groups in engines. These are designed to maximize your equipment uptime. Our Cat hoses are designed and manufactured to fit specific applications, ensuring proper service and routing of existing Cat machine systems. In order to ensure long life and proper machine functionality, Cat hoses utilize superior bulk material and processes.

Attributes:
• Assembly consists of hose and 2 end connectors.
• Inner Hose ID: 4.0mm.
• Corrugated Tube ID: 14.5mm.
• Corrugated Tube OD: 18.3mm.
• Minimum Bend Radius: 50mm.
• Inner Hose Material: Elastomer.
• Connector Material: Plastic.
• Overall Maximum Resistance: 13.50 ohm at 24V.
• Ambient Temperature Range: -40 ° to 120 °C.
• Maximum Current: 5A.
• Operating voltage: 18-32 V DC.
• Operating Pressure: 9-12 bar.
• ROHS Compliant.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Description:
Hose assemblies such as 578-1458 are used in diesel exhaust lines groups in engines. These are designed to maximize your equipment uptime. Our Cat hoses are designed and manufactured to fit specific applications, ensuring proper service and routing of existing Cat machine systems. In order to ensure long life and proper machine functionality, Cat hoses utilize superior bulk material and processes.

Attributes:
• Assembly consists of hose and 2 end connectors.
• Inner Hose ID: 4.0mm.
• Corrugated Tube ID: 14.5mm.
• Corrugated Tube OD: 18.3mm.
• Minimum Bend Radius: 50mm.
• Inner Hose Material: Elastomer.
• Connector Material: Plastic.
• Overall Maximum Resistance: 13.50 ohm at 24V.
• Ambient Temperature Range: -40 ° to 120 °C.
• Maximum Current: 5A.
• Operating voltage: 18-32 V DC.
• Operating Pressure: 9-12 bar.
• ROHS Compliant.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 3,500
Connector Type: SAE J2044, 5/16 inch 90° female (plastic)
Weight (kg): 0.927
Hose Length (in): 137.8
Hose Length (mm): 3,500
Inside Diameter (in): 0.14-0.18
Inside Diameter (mm): 3.56-4.57
Outside Diameter (in): 0.34-0.40
Outside Diameter (mm): 8.64-10.16
Type: Diesel Exhaust Fluid Hose
Material: Plastic Plastic,Other Hose,Ethylene propylene diene terpolymer (EPDM) Rubber
Units of MeasureUSMetric
Overall Length (mm): 3,500
Connector Type: SAE J2044, 5/16 inch 90° female (plastic)
Weight (kg): 0.927
View More
Compatible Models
Compatible Models
Motor Grader
140 GC120 GC
Wheel Loader
972 XE950GC966 XE966962M Z950M962M972966XE972XE950 GC950M Z966 GC
View More
Motor Grader
140 GC120 GC
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 578-1458
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 578-1458

Description:
Hose assemblies such as 578-1458 are used in diesel exhaust lines groups in engines. These are designed to maximize your equipment uptime. Our Cat hoses are designed and manufactured to fit specific applications, ensuring proper service and routing of existing Cat machine systems. In order to ensure long life and proper machine functionality, Cat hoses utilize superior bulk material and processes.

Attributes:
• Assembly consists of hose and 2 end connectors.
• Inner Hose ID: 4.0mm.
• Corrugated Tube ID: 14.5mm.
• Corrugated Tube OD: 18.3mm.
• Minimum Bend Radius: 50mm.
• Inner Hose Material: Elastomer.
• Connector Material: Plastic.
• Overall Maximum Resistance: 13.50 ohm at 24V.
• Ambient Temperature Range: -40 ° to 120 °C.
• Maximum Current: 5A.
• Operating voltage: 18-32 V DC.
• Operating Pressure: 9-12 bar.
• ROHS Compliant.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 578-1458

Units of Measure

USMetric
Overall Length (mm): 3,500
Connector Type: SAE J2044, 5/16 inch 90° female (plastic)
Weight (kg): 0.927
Hose Length (in): 137.8
Hose Length (mm): 3,500
Inside Diameter (in): 0.14-0.18
Inside Diameter (mm): 3.56-4.57
Outside Diameter (in): 0.34-0.40
Outside Diameter (mm): 8.64-10.16
Type: Diesel Exhaust Fluid Hose
Material: Plastic Plastic,Other Hose,Ethylene propylene diene terpolymer (EPDM) Rubber
View More
Compatible Models for part number 578-1458

MOTOR GRADER

140 GC 120 GC

WHEEL LOADER

972 XE 950GC 966 XE 966 962M Z 950M 962M 972 966XE 972XE 950 GC 950M Z 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert