Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareIsolation Mounts580-4016: Resilient Mount for Trunnion Engine
Home
Hardware, Seals, & ConsumablesHardwareIsolation Mounts
580-4016: Resilient Mount for Trunnion Engine
580-4016: Resilient Mount for Trunnion Engine

Cat® Rubber Resilient Mount for Trunnion Engine

Brand: Cat

Product Images
580-4016: Resilient Mount for Trunnion Engine
580-4016: Resilient Mount for Trunnion Engine
580-4016: Resilient Mount for Trunnion Engine
580-4016: Resilient Mount for Trunnion Engine
580-4016: Resilient Mount for Trunnion Engine

Cat® Rubber Resilient Mount for Trunnion Engine

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Resilient Mount for a Trunnion Engine is a type of mount that uses a resilient material, such as rubber, to absorb vibration and noise to accommodate slight misalignments. The base is attached to the engine, and the body is attached to the adapter. The resilient material is sandwiched between the engine base and the adapter. Reduced wear and tear on other components.

Attributes:
• Provided with a durometer styrene butadiene rubber.
• Manufactured to precise specifications and are built for durability, reliability, and safety.

Applications:
A Resilient Mount for a Trunnion Engine is used to reduce the transmission of vibration and noise.

A Resilient Mount for a Trunnion Engine is a type of mount that uses a resilient material, such as rubber, to absorb vibration and noise to accommodate slight misalignments. The base is attached to the engine, and the body is attached to the adapter. The resilient material is sandwiched between the engine base and the adapter. Reduced wear and tear on other components.

Attributes:
• Provided with a durometer styrene butadiene rubber.
• Manufactured to precise specifications and are built for durability, reliability, and safety.

Applications:
A Resilient Mount for a Trunnion Engine is used to reduce the transmission of vibration and noise.

Specifications
Specifications
Units of MeasureUSMetric
Distance Between Flange Holes (in): 4.17
Distance Between Flange Holes (mm): 105.92
Height (in): 2.44
Height (mm): 62
Inside Diameter (in): 8.40
Inside Diameter (mm): 213.36
Outside Diameter (in): 11.57
Outside Diameter (mm): 294
Material: Ductile (Spheroidal) Iron,Carbon Steel
Units of MeasureUSMetric
Distance Between Flange Holes (in): 4.17
Distance Between Flange Holes (mm): 105.92
Height (in): 2.44
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9RD11RD9LD11TD10ND9 GCD8LD10RD10T2D10TD10D11
Underground Art Truck
AD63
Engine - Machine
C27
Wheel Tractor
657E651B651E
Pipelayer
589
Engine
C32B INDUSTRIALC27 INDUSTRIAL
Industrial Engine
C32C32BC27
Petroleum Engine
C32C27
Locomotive Engine
C32
Excavator
M325C
Motor Grader
24
View More
Track-Type Tractor
D9RD11RD9LD11TD10ND9 GCD8LD10RD10T2D10TD10D11
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 580-4016
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 580-4016

A Resilient Mount for a Trunnion Engine is a type of mount that uses a resilient material, such as rubber, to absorb vibration and noise to accommodate slight misalignments. The base is attached to the engine, and the body is attached to the adapter. The resilient material is sandwiched between the engine base and the adapter. Reduced wear and tear on other components.

Attributes:
• Provided with a durometer styrene butadiene rubber.
• Manufactured to precise specifications and are built for durability, reliability, and safety.

Applications:
A Resilient Mount for a Trunnion Engine is used to reduce the transmission of vibration and noise.

View More
Specifications for part number 580-4016

Units of Measure

USMetric
Distance Between Flange Holes (in): 4.17
Distance Between Flange Holes (mm): 105.92
Height (in): 2.44
Height (mm): 62
Inside Diameter (in): 8.40
Inside Diameter (mm): 213.36
Outside Diameter (in): 11.57
Outside Diameter (mm): 294
Material: Ductile (Spheroidal) Iron,Carbon Steel
View More
Compatible Models for part number 580-4016

TRACK-TYPE TRACTOR

D9R D11R D9L D11T D10N D9 GC D8L D10R D10T2 D10T D10 D11

UNDERGROUND ART TRUCK

AD63

ENGINE - MACHINE

C27

WHEEL TRACTOR

657E 651B 651E

PIPELAYER

589

ENGINE

C32B INDUSTRIAL C27 INDUSTRIAL

INDUSTRIAL ENGINE

C32 C32B C27

PETROLEUM ENGINE

C32 C27

LOCOMOTIVE ENGINE

C32

EXCAVATOR

M325C

MOTOR GRADER

24

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert