Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home583-6054: Steel Cutter Bit Holder
Home583-6054: Steel Cutter Bit Holder
583-6054: Steel Cutter Bit Holder

Cat® Alloy Steel Cutter Bit Holder for Straight Tool Rotor

Brand: Cat

Product Images
583-6054: Steel Cutter Bit Holder
583-6054: Steel Cutter Bit Holder
583-6054: Steel Cutter Bit Holder
583-6054: Steel Cutter Bit Holder
583-6054: Steel Cutter Bit Holder

Cat® Alloy Steel Cutter Bit Holder for Straight Tool Rotor

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cutter bit holder for rotary cutter.

Attributes:
Hardened steel holder

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cutter bit holder for rotary cutter.

Attributes:
Hardened steel holder

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel,Carbon Steel
Overall Length (mm): 130.6
Overall Width (mm): 83
Overall Height (mm): 76.2
Overall Length (in): 5.14
Overall Width (in): 3.27
Overall Height (in): 3.00
Units of MeasureUSMetric
Material: Steel,Low Alloy Steel,Carbon Steel
Overall Length (mm): 130.6
Overall Width (mm): 83
View More
Compatible Models
Compatible Models
Road Reclaimer
RM600RM500RM800RM500BRM400
Rotary Mixer
RM500BRM800
Reclaimer Mixer
RM500BRM800RM400
Cold Planer
PM620PM312PM622PM820PM313PM310PM825PM822PM-200PM-201PM-102
View More
Road Reclaimer
RM600RM500RM800RM500BRM400
Warranty Information
Return Policy
Parts diagram for 583-6054
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
583-6054583-6054
578-4416578-4416
560-2306560-2306
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 583-6054
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 583-6054

Description:
Cutter bit holder for rotary cutter.

Attributes:
Hardened steel holder

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 583-6054

Units of Measure

USMetric
Material: Steel,Low Alloy Steel,Carbon Steel
Overall Length (mm): 130.6
Overall Width (mm): 83
Overall Height (mm): 76.2
Overall Length (in): 5.14
Overall Width (in): 3.27
Overall Height (in): 3.00
View More
Compatible Models for part number 583-6054

ROAD RECLAIMER

RM600 RM500 RM800 RM500B RM400

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM500B RM800 RM400

COLD PLANER

PM620 PM312 PM622 PM820 PM313 PM310 PM825 PM822 PM-200 PM-201 PM-102

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert