Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeGround Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits560-2306: Milling Drum Bit Cutter
Home
Ground Engaging ToolsPaving Ground Engaging ToolsPaving Cutting Bits
560-2306: Milling Drum Bit Cutter
560-2306: Milling Drum Bit Cutter

Cat® Milling Drum Medium Duty Bit Cutter

Brand: Cat

Product Images
560-2306: Milling Drum Bit Cutter
560-2306: Milling Drum Bit Cutter
560-2306: Milling Drum Bit Cutter
560-2306: Milling Drum Bit Cutter
560-2306: Milling Drum Bit Cutter

Cat® Milling Drum Medium Duty Bit Cutter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

A Milling Drum Bit Cutter is used as a specialized cutting tool. The Bit Cutter assembly consists of a washer for mounting. It is typically used in milling machines such as road milling machines, cold planers, and asphalt milling machines. They are made from carefully chosen materials that are often subjected to proprietary heat treatment to become extremely hard, tough, and durable to excel in operation.

Attributes:
• Withstands the rigors of heavy use.
• Offers precise control over the milling depth, allowing for accurate adjustments during operations.

Applications:
A Milling Drum Bit Cutter is used in Milling Drums for milling operations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

A Milling Drum Bit Cutter is used as a specialized cutting tool. The Bit Cutter assembly consists of a washer for mounting. It is typically used in milling machines such as road milling machines, cold planers, and asphalt milling machines. They are made from carefully chosen materials that are often subjected to proprietary heat treatment to become extremely hard, tough, and durable to excel in operation.

Attributes:
• Withstands the rigors of heavy use.
• Offers precise control over the milling depth, allowing for accurate adjustments during operations.

Applications:
A Milling Drum Bit Cutter is used in Milling Drums for milling operations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Body Diameter (in): 1.34
Body Diameter (mm): 34
Length (in): 0.67 Tip
Length (mm): 17 Tip
Shank Size (in): 0.76
Shank Size (mm): 20
Material: Carbon Steel
Units of MeasureUSMetric
Body Diameter (in): 1.34
Body Diameter (mm): 34
Length (in): 0.67 Tip
View More
Compatible Models
Compatible Models
Road Reclaimer
RM600RM500RM800RM400RM500B
Rotary Mixer
RM500BRM800
Reclaimer Mixer
RM800RM400RM500BRM-300RM-500
Cold Planer
PM620PM622PM820PC306 XDPM825PM822PC104PC105PC305PC306PC406PM312PM313PM310PM-200PM-201PC310XD
View More
Road Reclaimer
RM600RM500RM800RM400RM500B
Warranty Information
Return Policy
Parts diagram for 560-2306
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
560-2306560-2306
506-0013506-0013
226-9308226-9308
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert