Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations583-9155: Rear Roading Lights Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations583-9155: Rear Roading Lights Kit
583-9155: Rear Roading Lights Kit

This kit provides Rear Roading light components (rear reflectors, brake lamps, directional indicators/turn signals, hazard lights) in order to meet roading requirements for Italy.

Brand: Cat

Product Images
583-9155: Rear Roading Lights Kit
583-9155: Rear Roading Lights Kit
583-9155: Rear Roading Lights Kit

This kit provides Rear Roading light components (rear reflectors, brake lamps, directional indicators/turn signals, hazard lights) in order to meet roading requirements for Italy.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

265-9543: Hazard Warning Lights Rocker Switch (12V)
265-9543: Hazard Warning Lights Rocker Switch (12V)Quantity: 1
388-8223: Reflector Mounting Bracket
388-8223: Reflector Mounting BracketQuantity: 1
474-9319: Roading Panel Switch Harness
474-9319: Roading Panel Switch HarnessQuantity: 1
9R-1499: 94mm Long Red Reflector
9R-1499: 94mm Long Red ReflectorQuantity: 2
524-7935: 12 Volt Rocker Switch
524-7935: 12 Volt Rocker SwitchQuantity: 1
524-7936: 12 Volts Light Switch
524-7936: 12 Volts Light SwitchQuantity: 1
611-8342: 12V/24V Led Signal Lamp
611-8342: 12V/24V Led Signal LampQuantity: 2
242-9000: Stop Light Flasher
242-9000: Stop Light FlasherQuantity: 1
515-8199: 12 VDC Suppression Resistor Relay
515-8199: 12 VDC Suppression Resistor RelayQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 9
9X-8256: M6 ID Steel Flat Washer
9X-8256: M6 ID Steel Flat WasherQuantity: 4
258-4134: Roading Lighting Fuse
258-4134: Roading Lighting FuseQuantity: 1
263-5422: Turn Signal Rocker Switch
263-5422: Turn Signal Rocker SwitchQuantity: 1
388-8224: 4mm Thick Red Reflector Supporting Bracket
388-8224: 4mm Thick Red Reflector Supporting BracketQuantity: 1
614-6090: 12V Load Resistor
614-6090: 12V Load ResistorQuantity: 2
146-9439: 12 Volts Resistor Suppression Relay
146-9439: 12 Volts Resistor Suppression RelayQuantity: 1
344-5673: M6 x 1mm Hex Nut
344-5673: M6 x 1mm Hex NutQuantity: 4
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
Showing 1 to 18 of 18
DescriptionSpecificationsCompatible Models
Specifications for part number 583-9155

We are still working on adding a specification for this part.

Compatible Models for part number 583-9155

MULTI TERRAIN LOADER

257D3 297D XHP 257D 277D 297D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 299D 289D 279D 289D3 259D3 239D3 299D3 XE 279D3 299D3 299D2 249D3 299D XHP 299D2 XHP

SKID STEER LOADER

242D3 246D3 226D3 246D 236D 262D3 232D3 236D3 242D 262D 272D 272D XHP 272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced