Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations589-6585: Migration Kit
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations589-6585: Migration Kit
589-6585: Migration Kit

D8T Tier 4 Final Migration. Sales are prohibited in the US, US Territories, and Japan.

Brand: Cat

Product Images
589-6585: Migration Kit
589-6585: Migration Kit
589-6585: Migration Kit
589-6585: Migration Kit

D8T Tier 4 Final Migration. Sales are prohibited in the US, US Territories, and Japan.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

159-1503: 17.00mm Minimum Internal Diameter Clamp
159-1503: 17.00mm Minimum Internal Diameter ClampQuantity: 8
6V-9829: 11/16-16 Thread O Ring Face Seal Cap
6V-9829: 11/16-16 Thread O Ring Face Seal CapQuantity: 2
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
9S-8005: 3/4-16 Thread Hex-Drive Plug
9S-8005: 3/4-16 Thread Hex-Drive PlugQuantity: 1
487-0694: Muffler Kit
487-0694: Muffler KitQuantity: 1
145-7125: 50.80mm Long Straight Adapter
145-7125: 50.80mm Long Straight AdapterQuantity: 2
6V-9027: 1.83 x 8.92mm 70A EPDM O-Ring
6V-9027: 1.83 x 8.92mm 70A EPDM O-RingQuantity: 2
360-3693: 3/4-16 Thread Hex-Drive Plug
360-3693: 3/4-16 Thread Hex-Drive PlugQuantity: 1
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 1
6V-3250: 1.98 x 11.89mm 70A EPDM O-Ring
6V-3250: 1.98 x 11.89mm 70A EPDM O-RingQuantity: 1
9S-8002: 7/16-20 Thread Hex-Drive Plug
9S-8002: 7/16-20 Thread Hex-Drive PlugQuantity: 2
9S-8004: 9/16-18 Thread Hex Drive Plug
9S-8004: 9/16-18 Thread Hex Drive PlugQuantity: 1
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Description for part number 589-6585

Sales are prohibited in the US, US Territories, and Japan.

View More
Specifications for part number 589-6585

We are still working on adding a specification for this part.

Compatible Models for part number 589-6585

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced